The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 16 17 18 19 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG5-25J55 $329.06 N/A N/A 5 N/A 25 N/A S5K N/A 55 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
23432
329.06
SSAG5-30 $0.00 N/A N/A 5 N/A 30 N/A S5 N/A 25 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23433
N/A
{0}USD
SSAG5-30J25 $346.05 N/A N/A 5 N/A 30 N/A S5K N/A 25 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23434
346.05
SSAG5-30J28 $362.41 N/A N/A 5 N/A 30 N/A S5K N/A 28 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23435
362.41
SSAG5-30J30 $362.41 N/A N/A 5 N/A 30 N/A S5K N/A 30 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23436
362.41
SSAG5-30J32 $366.00 N/A N/A 5 N/A 30 N/A S5K N/A 32 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23437
366
SSAG5-30J35 $366.00 N/A N/A 5 N/A 30 N/A S5K N/A 35 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23438
366
SSAG5-30J40 $366.00 N/A N/A 5 N/A 30 N/A S5K N/A 40 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23439
366
SSAG5-30J45 $371.09 N/A N/A 5 N/A 30 N/A S5K N/A 45 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23440
371.09
SSAG5-30J50 $371.09 N/A N/A 5 N/A 30 N/A S5K N/A 50 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23441
371.09
SSAG5-30J55 $391.56 N/A N/A 5 N/A 30 N/A S5K N/A 55 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23442
391.56
SSAG5-30J60 $391.56 N/A N/A 5 N/A 30 N/A S5K N/A 60 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23443
391.56
SSAG5-30J65 $397.01 N/A N/A 5 N/A 30 N/A S5K N/A 65 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
23444
397.01
SSAG6-20 $0.00 N/A N/A 6 N/A 20 N/A S5 N/A 25 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23445
N/A
{0}USD
SSAG6-20J25 $315.16 N/A N/A 6 N/A 20 N/A S5K N/A 25 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23446
315.16
SSAG6-20J28 $331.69 N/A N/A 6 N/A 20 N/A S5K N/A 28 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23447
331.69
SSAG6-20J30 $331.69 N/A N/A 6 N/A 20 N/A S5K N/A 30 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23448
331.69
SSAG6-20J32 $335.31 N/A N/A 6 N/A 20 N/A S5K N/A 32 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23449
335.31
SSAG6-20J35 $335.31 N/A N/A 6 N/A 20 N/A S5K N/A 35 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23450
335.31
SSAG6-20J40 $335.31 N/A N/A 6 N/A 20 N/A S5K N/A 40 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23451
335.31
SSAG6-20J45 $278.36 N/A N/A 6 N/A 20 N/A S5K N/A 45 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23452
278.36
SSAG6-20J50 $278.36 N/A N/A 6 N/A 20 N/A S5K N/A 50 mm N/A 120 mm N/A 132 mm N/A 60 mm N/A
23453
278.36
SSAG6-25 $0.00 N/A N/A 6 N/A 25 N/A S5 N/A 25 mm N/A 150 mm N/A 162 mm N/A 60 mm N/A
23454
N/A
{0}USD
SSAG6-25J25 $329.44 N/A N/A 6 N/A 25 N/A S5K N/A 25 mm N/A 150 mm N/A 162 mm N/A 60 mm N/A
23455
329.44
SSAG6-25J28 $345.35 N/A N/A 6 N/A 25 N/A S5K N/A 28 mm N/A 150 mm N/A 162 mm N/A 60 mm N/A
23456
345.35
Unit of Measure
« 16 17 18 19