The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG1.5-40J15 $80.62 N/A N/A 1.5 N/A 40 N/A S5K N/A 15 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23082
80.62
SSAG1.5-40J16 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 16 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23083
98.13
SSAG1.5-40J17 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 17 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23084
98.13
SSAG1.5-40J18 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 18 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23085
98.13
SSAG1.5-40J19 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 19 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23086
98.13
SSAG1.5-40J20 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 20 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23087
98.13
SSAG1.5-40J22 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 22 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23088
98.13
SSAG1.5-40J25 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 25 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23089
98.13
SSAG1.5-40J28 $98.13 N/A N/A 1.5 N/A 40 N/A S5K N/A 28 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
23090
98.13
SSAG1.5-50 $0.00 N/A N/A 1.5 N/A 50 N/A S5 N/A 15 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23091
N/A
{0}USD
SSAG1.5-50J15 $95.36 N/A N/A 1.5 N/A 50 N/A S5K N/A 15 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23092
95.36
SSAG1.5-50J16 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 16 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23093
114.43
SSAG1.5-50J17 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 17 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23094
114.43
SSAG1.5-50J18 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 18 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23095
114.43
SSAG1.5-50J19 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 19 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23096
114.43
SSAG1.5-50J20 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 20 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23097
114.43
SSAG1.5-50J22 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 22 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23098
114.43
SSAG1.5-50J25 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 25 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23099
114.43
SSAG1.5-50J28 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 28 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23100
114.43
SSAG1.5-50J30 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 30 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23101
114.43
SSAG1.5-50J32 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 32 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23102
114.43
SSAG1.5-50J35 $114.43 N/A N/A 1.5 N/A 50 N/A S5K N/A 35 mm N/A 75 mm N/A 78 mm N/A 15 mm N/A
23103
114.43
SSAG2-30J25 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 25 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23135
96.79
SSAG2-15 $0.00 N/A N/A 2 N/A 15 N/A S5 N/A 10 mm N/A 30 mm N/A 34 mm N/A 20 mm N/A
23104
N/A
{0}USD
SSAG2-15J10 $58.60 N/A N/A 2 N/A 15 N/A S5K N/A 10 mm N/A 30 mm N/A 34 mm N/A 20 mm N/A
23105
58.6
Unit of Measure
1 2 3 4 5 »