The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG2-15J12 $77.91 N/A N/A 2 N/A 15 N/A S5K N/A 12 mm N/A 30 mm N/A 34 mm N/A 20 mm N/A
23106
77.91
SSAG2-16 $0.00 N/A N/A 2 N/A 16 N/A S5 N/A 10 mm N/A 32 mm N/A 36 mm N/A 20 mm N/A
23107
N/A
{0}USD
SSAG2-16J10 $60.01 N/A N/A 2 N/A 16 N/A S5K N/A 10 mm N/A 32 mm N/A 36 mm N/A 20 mm N/A
23108
60.01
SSAG2-16J12 $79.25 N/A N/A 2 N/A 16 N/A S5K N/A 12 mm N/A 32 mm N/A 36 mm N/A 20 mm N/A
23109
79.25
SSAG2-18 $0.00 N/A N/A 2 N/A 18 N/A S5 N/A 10 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
23110
N/A
{0}USD
SSAG2-18J10 $62.92 N/A N/A 2 N/A 18 N/A S5K N/A 10 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
23111
62.92
SSAG2-18J12 $82.07 N/A N/A 2 N/A 18 N/A S5K N/A 12 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
23112
82.07
SSAG2-18J14 $82.07 N/A N/A 2 N/A 18 N/A S5K N/A 14 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
23113
82.07
SSAG2-18J15 $82.07 N/A N/A 2 N/A 18 N/A S5K N/A 15 mm N/A 36 mm N/A 40 mm N/A 20 mm N/A
23114
82.07
SSAG2-20 $0.00 N/A N/A 2 N/A 20 N/A S5 N/A 15 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
23115
N/A
{0}USD
SSAG2-20J15 $64.83 N/A N/A 2 N/A 20 N/A S5K N/A 15 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
23116
64.83
SSAG2-20J16 $83.90 N/A N/A 2 N/A 20 N/A S5K N/A 16 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
23117
83.9
SSAG2-20J17 $83.90 N/A N/A 2 N/A 20 N/A S5K N/A 17 mm N/A 40 mm N/A 44 mm N/A 20 mm N/A
23118
83.9
SSAG2-25 $0.00 N/A N/A 2 N/A 25 N/A S5 N/A 15 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23119
N/A
{0}USD
SSAG2-25J15 $71.73 N/A N/A 2 N/A 25 N/A S5K N/A 15 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23120
71.73
SSAG2-25J16 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 16 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23121
90.55
SSAG2-25J17 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 17 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23122
90.55
SSAG2-25J18 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 18 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23123
90.55
SSAG2-25J19 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 19 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23124
90.55
SSAG2-25J20 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 20 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23125
90.55
SSAG2-25J22 $90.55 N/A N/A 2 N/A 25 N/A S5K N/A 22 mm N/A 50 mm N/A 54 mm N/A 20 mm N/A
23126
90.55
SSAG2-30 $0.00 N/A N/A 2 N/A 30 N/A S5 N/A 15 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23127
N/A
{0}USD
SSAG2-30J15 $78.16 N/A N/A 2 N/A 30 N/A S5K N/A 15 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23128
78.16
SSAG2-30J16 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 16 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23129
96.79
SSAG2-30J17 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 17 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23130
96.79
Unit of Measure
1 2 3 4 5 »