The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG2-30J18 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 18 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23131
96.79
SSAG2-30J19 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 19 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23132
96.79
SSAG2-30J20 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 20 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23133
96.79
SSAG2-30J22 $96.79 N/A N/A 2 N/A 30 N/A S5K N/A 22 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
23134
96.79
SSAG2-32 $0.00 N/A N/A 2 N/A 32 N/A S5 N/A 18 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23136
N/A
{0}USD
SSAG2-32J18 $79.87 N/A N/A 2 N/A 32 N/A S5K N/A 18 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23137
79.87
SSAG2-32J19 $98.47 N/A N/A 2 N/A 32 N/A S5K N/A 19 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23138
98.47
SSAG2-32J20 $98.47 N/A N/A 2 N/A 32 N/A S5K N/A 20 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23139
98.47
SSAG2-32J22 $98.47 N/A N/A 2 N/A 32 N/A S5K N/A 22 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23140
98.47
SSAG2-32J25 $98.47 N/A N/A 2 N/A 32 N/A S5K N/A 25 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23141
98.47
SSAG2-32J28 $98.47 N/A N/A 2 N/A 32 N/A S5K N/A 28 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
23142
98.47
SSAG2-36 $0.00 N/A N/A 2 N/A 36 N/A S5 N/A 18 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23143
N/A
{0}USD
SSAG2-36J18 $91.51 N/A N/A 2 N/A 36 N/A S5K N/A 18 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23144
91.51
SSAG2-36J19 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 19 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23145
111.69
SSAG2-36J20 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 20 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23146
111.69
SSAG2-36J22 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 22 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23147
111.69
SSAG2-36J25 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 25 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23148
111.69
SSAG2-36J28 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 28 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23149
111.69
SSAG2-36J30 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 30 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23150
111.69
SSAG2-36J32 $111.69 N/A N/A 2 N/A 36 N/A S5K N/A 32 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
23151
111.69
SSAG2-40 $0.00 N/A N/A 2 N/A 40 N/A S5 N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23152
N/A
{0}USD
SSAG2-40J18 $99.84 N/A N/A 2 N/A 40 N/A S5K N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23153
99.84
SSAG2-40J19 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 19 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23154
119.86
SSAG2-40J20 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 20 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23155
119.86
SSAG2-40J22 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 22 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23156
119.86
Unit of Measure
« 6 7 8 9 10 »