The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG2-40J25 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 25 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23157
119.86
SSAG2-40J28 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 28 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23158
119.86
SSAG2-40J30 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 30 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23159
119.86
SSAG2-40J32 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 32 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23160
119.86
SSAG2-40J35 $119.86 N/A N/A 2 N/A 40 N/A S5K N/A 35 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
23161
119.86
SSAG2-50 $0.00 N/A N/A 2 N/A 50 N/A S5 N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23162
N/A
{0}USD
SSAG2-50J18 $124.76 N/A N/A 2 N/A 50 N/A S5K N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23163
124.76
SSAG2-50J19 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 19 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23164
145.99
SSAG2-50J20 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 20 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23165
145.99
SSAG2-50J22 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 22 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23166
145.99
SSAG2-50J25 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 25 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23167
145.99
SSAG2-50J28 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 28 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23168
145.99
SSAG2-50J30 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 30 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23169
145.99
SSAG2-50J32 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 32 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23170
145.99
SSAG2-50J35 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 35 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23171
145.99
SSAG2-50J40 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 40 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23172
145.99
SSAG2-50J45 $145.99 N/A N/A 2 N/A 50 N/A S5K N/A 45 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
23173
145.99
SSAG2.5-15 $0.00 N/A N/A 2.5 N/A 15 N/A S5 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 25 mm N/A
23174
N/A
{0}USD
SSAG2.5-15J15 $64.32 N/A N/A 2.5 N/A 15 N/A S5K N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 25 mm N/A
23175
64.32
SSAG2.5-16 $0.00 N/A N/A 2.5 N/A 16 N/A S5 N/A 15 mm N/A 40 mm N/A 45 mm N/A 25 mm N/A
23176
N/A
{0}USD
SSAG2.5-16J15 $67.61 N/A N/A 2.5 N/A 16 N/A S5K N/A 15 mm N/A 40 mm N/A 45 mm N/A 25 mm N/A
23177
67.61
SSAG2.5-16J16 $87.54 N/A N/A 2.5 N/A 16 N/A S5K N/A 16 mm N/A 40 mm N/A 45 mm N/A 25 mm N/A
23178
87.54
SSAG2.5-18 $0.00 N/A N/A 2.5 N/A 18 N/A S5 N/A 15 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
23179
N/A
{0}USD
SSAG2.5-18J15 $71.59 N/A N/A 2.5 N/A 18 N/A S5K N/A 15 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
23180
71.59
SSAG2.5-18J16 $91.40 N/A N/A 2.5 N/A 18 N/A S5K N/A 16 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
23181
91.4
Unit of Measure
« 6 7 8 9 10 »