The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG2.5-32J25 $133.37 N/A N/A 2.5 N/A 32 N/A S5K N/A 25 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
23207
133.37
SSAG2.5-32J28 $133.37 N/A N/A 2.5 N/A 32 N/A S5K N/A 28 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
23208
133.37
SSAG2.5-32J30 $133.37 N/A N/A 2.5 N/A 32 N/A S5K N/A 30 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
23209
133.37
SSAG2.5-32J32 $133.37 N/A N/A 2.5 N/A 32 N/A S5K N/A 32 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
23210
133.37
SSAG2.5-32J35 $133.37 N/A N/A 2.5 N/A 32 N/A S5K N/A 35 mm N/A 80 mm N/A 85 mm N/A 25 mm N/A
23211
133.37
SSAG2.5-36 $0.00 N/A N/A 2.5 N/A 36 N/A S5 N/A 20 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23212
N/A
{0}USD
SSAG2.5-36J20 $124.51 N/A N/A 2.5 N/A 36 N/A S5K N/A 20 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23213
124.51
SSAG2.5-36J22 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 22 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23214
145.3
SSAG2.5-36J25 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 25 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23215
145.3
SSAG2.5-36J28 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 28 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23216
145.3
SSAG2.5-36J30 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 30 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23217
145.3
SSAG2.5-36J32 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 32 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23218
145.3
SSAG2.5-36J35 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 35 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23219
145.3
SSAG2.5-36J40 $145.30 N/A N/A 2.5 N/A 36 N/A S5K N/A 40 mm N/A 90 mm N/A 95 mm N/A 25 mm N/A
23220
145.3
SSAG2.5-40 $0.00 N/A N/A 2.5 N/A 40 N/A S5 N/A 20 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23221
N/A
{0}USD
SSAG2.5-40J20 $138.20 N/A N/A 2.5 N/A 40 N/A S5K N/A 20 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23222
138.2
SSAG2.5-40J22 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 22 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23223
160.46
SSAG2.5-40J25 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 25 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23224
160.46
SSAG2.5-40J28 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 28 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23225
160.46
SSAG2.5-40J30 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 30 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23226
160.46
SSAG2.5-40J32 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 32 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23227
160.46
SSAG2.5-40J35 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 35 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23228
160.46
SSAG2.5-40J40 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 40 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23229
160.46
SSAG2.5-40J45 $160.46 N/A N/A 2.5 N/A 40 N/A S5K N/A 45 mm N/A 100 mm N/A 105 mm N/A 25 mm N/A
23230
160.46
SSAG2.5-50 $0.00 N/A N/A 2.5 N/A 50 N/A S5 N/A 20 mm N/A 125 mm N/A 130 mm N/A 25 mm N/A
23231
N/A
{0}USD
Unit of Measure
« 6 7 8 9 10 »