The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG1-25 $0.00 N/A N/A 1 N/A 25 N/A S5 N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
23007
N/A
{0}USD
SSAG1-25J10 $77.91 N/A N/A 1 N/A 25 N/A S5K N/A 10 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
23008
77.91
SSAG1-25J8 $60.89 N/A N/A 1 N/A 25 N/A S5K N/A 8 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
23009
60.89
SSAG1-30 $0.00 N/A N/A 1 N/A 30 N/A S5 N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
23010
N/A
{0}USD
SSAG1-30J10 $82.93 N/A N/A 1 N/A 30 N/A S5K N/A 10 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
23011
82.93
SSAG1-30J12 $82.93 N/A N/A 1 N/A 30 N/A S5K N/A 12 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
23012
82.93
SSAG1-30J8 $65.96 N/A N/A 1 N/A 30 N/A S5K N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
23013
65.96
SSAG1-32 $0.00 N/A N/A 1 N/A 32 N/A S5 N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
23014
N/A
{0}USD
SSAG1-32J10 $83.67 N/A N/A 1 N/A 32 N/A S5K N/A 10 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
23015
83.67
SSAG1-32J12 $83.67 N/A N/A 1 N/A 32 N/A S5K N/A 12 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
23016
83.67
SSAG1-32J14 $83.67 N/A N/A 1 N/A 32 N/A S5K N/A 14 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
23017
83.67
SSAG1-32J8 $66.84 N/A N/A 1 N/A 32 N/A S5K N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
23018
66.84
SSAG1-36 $0.00 N/A N/A 1 N/A 36 N/A S5 N/A 10 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23019
N/A
{0}USD
SSAG1-36J10 $70.73 N/A N/A 1 N/A 36 N/A S5K N/A 10 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23020
70.73
SSAG1-36J12 $87.42 N/A N/A 1 N/A 36 N/A S5K N/A 12 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23021
87.42
SSAG1-36J14 $87.42 N/A N/A 1 N/A 36 N/A S5K N/A 14 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23022
87.42
SSAG1-36J15 $87.42 N/A N/A 1 N/A 36 N/A S5K N/A 15 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23023
87.42
SSAG1-36J16 $87.42 N/A N/A 1 N/A 36 N/A S5K N/A 16 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
23024
87.42
SSAG1-40 $0.00 N/A N/A 1 N/A 40 N/A S5 N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23025
N/A
{0}USD
SSAG1-40J10 $74.69 N/A N/A 1 N/A 40 N/A S5K N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23026
74.69
SSAG1-40J12 $91.29 N/A N/A 1 N/A 40 N/A S5K N/A 12 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23027
91.29
SSAG1-40J14 $91.29 N/A N/A 1 N/A 40 N/A S5K N/A 14 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23028
91.29
SSAG1-40J15 $91.29 N/A N/A 1 N/A 40 N/A S5K N/A 15 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23029
91.29
SSAG1-40J16 $91.29 N/A N/A 1 N/A 40 N/A S5K N/A 16 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23030
91.29
SSAG1-40J17 $91.29 N/A N/A 1 N/A 40 N/A S5K N/A 17 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
23031
91.29
Unit of Measure
1 2 3 4 5 »