The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAG4-18J25 $139.00 N/A N/A 4 N/A 18 N/A S5K N/A 25 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
23332
139
SSAG4-18J28 $139.00 N/A N/A 4 N/A 18 N/A S5K N/A 28 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
23333
139
SSAG4-18J30 $139.00 N/A N/A 4 N/A 18 N/A S5K N/A 30 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
23334
139
SSAG4-20 $0.00 N/A N/A 4 N/A 20 N/A S5 N/A 20 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23335
N/A
{0}USD
SSAG4-20J20 $132.99 N/A N/A 4 N/A 20 N/A S5K N/A 20 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23336
132.99
SSAG4-20J22 $151.28 N/A N/A 4 N/A 20 N/A S5K N/A 22 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23337
151.28
SSAG4-20J25 $151.28 N/A N/A 4 N/A 20 N/A S5K N/A 25 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23338
151.28
SSAG4-20J28 $151.28 N/A N/A 4 N/A 20 N/A S5K N/A 28 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23339
151.28
SSAG4-20J30 $151.28 N/A N/A 4 N/A 20 N/A S5K N/A 30 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23340
151.28
SSAG4-20J32 $155.26 N/A N/A 4 N/A 20 N/A S5K N/A 32 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23341
155.26
SSAG4-20J35 $155.26 N/A N/A 4 N/A 20 N/A S5K N/A 35 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
23342
155.26
SSAG4-25 $0.00 N/A N/A 4 N/A 25 N/A S5 N/A 20 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23343
N/A
{0}USD
SSAG4-25J20 $169.76 N/A N/A 4 N/A 25 N/A S5K N/A 20 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23344
169.76
SSAG4-25J22 $187.56 N/A N/A 4 N/A 25 N/A S5K N/A 22 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23345
187.56
SSAG4-25J25 $187.56 N/A N/A 4 N/A 25 N/A S5K N/A 25 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23346
187.56
SSAG4-25J28 $187.56 N/A N/A 4 N/A 25 N/A S5K N/A 28 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23347
187.56
SSAG4-25J30 $187.56 N/A N/A 4 N/A 25 N/A S5K N/A 30 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23348
187.56
SSAG4-25J32 $191.45 N/A N/A 4 N/A 25 N/A S5K N/A 32 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23349
191.45
SSAG4-25J35 $191.45 N/A N/A 4 N/A 25 N/A S5K N/A 35 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23350
191.45
SSAG4-25J40 $191.45 N/A N/A 4 N/A 25 N/A S5K N/A 40 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23351
191.45
SSAG4-25J45 $196.97 N/A N/A 4 N/A 25 N/A S5K N/A 45 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
23352
196.97
SSAG4-30 $0.00 N/A N/A 4 N/A 30 N/A S5 N/A 20 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
23353
N/A
{0}USD
SSAG4-30J20 $206.23 N/A N/A 4 N/A 30 N/A S5K N/A 20 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
23354
206.23
SSAG4-30J22 $223.70 N/A N/A 4 N/A 30 N/A S5K N/A 22 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
23355
223.7
SSAG4-30J25 $223.70 N/A N/A 4 N/A 30 N/A S5K N/A 25 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
23356
223.7
Unit of Measure
« 11 12 13 14 15 »