KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSAG Hubless Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable since the heat treatment is applied only to the tooth area.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAG4-30J28 | $223.70 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23357 |
223.7 |
| SSAG4-30J30 | $223.70 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23358 |
223.7 |
| SSAG4-30J32 | $227.50 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23359 |
227.5 |
| SSAG4-30J35 | $227.50 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23360 |
227.5 |
| SSAG4-30J40 | $227.50 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23361 |
227.5 |
| SSAG4-30J45 | $232.93 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23362 |
232.93 |
| SSAG4-30J50 | $232.93 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23363 |
232.93 |
| SSAG4-30J55 | $254.64 | N/A | N/A 4 | N/A 30 | N/A S5K | N/A 55 mm | N/A 120 mm | N/A 128 mm | N/A 40 mm |
N/A
23364 |
254.64 |
| SSAG4-32 | $0.00 | N/A | N/A 4 | N/A 32 | N/A S5 | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23365 |
N/A
{0}USD |
| SSAG4-32J25 | $221.60 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 25 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23366 |
221.6 |
| SSAG4-32J28 | $238.96 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 28 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23367 |
238.96 |
| SSAG4-32J30 | $238.96 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 30 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23368 |
238.96 |
| SSAG4-32J32 | $242.74 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 32 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23369 |
242.74 |
| SSAG4-32J35 | $242.74 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 35 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23370 |
242.74 |
| SSAG4-32J40 | $242.74 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 40 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23371 |
242.74 |
| SSAG4-32J45 | $248.14 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 45 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23372 |
248.14 |
| SSAG4-32J50 | $248.14 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 50 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23373 |
248.14 |
| SSAG4-32J55 | $269.72 | N/A | N/A 4 | N/A 32 | N/A S5K | N/A 55 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
23374 |
269.72 |
| SSAG4-36 | $0.00 | N/A | N/A 4 | N/A 36 | N/A S5 | N/A 25 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23375 |
N/A
{0}USD |
| SSAG4-36J25 | $257.80 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 25 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23376 |
257.8 |
| SSAG4-36J28 | $274.87 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 28 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23377 |
274.87 |
| SSAG4-36J30 | $274.87 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 30 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23378 |
274.87 |
| SSAG4-36J32 | $278.58 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 32 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23379 |
278.58 |
| SSAG4-36J35 | $278.58 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 35 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23380 |
278.58 |
| SSAG4-36J40 | $278.58 | N/A | N/A 4 | N/A 36 | N/A S5K | N/A 40 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
23381 |
278.58 |