KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-100 | $35.10 |
N/A
|
N/A Plain | N/A 1 | N/A 100 | N/A S5 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20247 |
35.1 |
| SSA1-100H | $45.70 | N/A | N/A Plain | N/A 1 | N/A 100 | N/A S5 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20248 |
45.7 |
| SSA1-100J10 | $50.23 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20265 |
50.23 |
| SSA1-100J12 | $61.49 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20266 |
61.49 |
| SSA1-100J14 | $61.49 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 14 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20267 |
61.49 |
| SSA1-100J15 | $61.49 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20268 |
61.49 |
| SSA1-100J16 | $61.49 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20269 |
61.49 |
| SSA1-100J17 | $61.49 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20270 |
61.49 |
| SSA1-100J18 | $61.49 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20271 |
61.49 |
| SSA1-100J19 | $59.77 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20272 |
59.77 |
| SSA1-100J20 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20273 |
59.77 |
| SSA1-100J22 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20274 |
59.77 |
| SSA1-100J25 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 25 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20275 |
59.77 |
| SSA1-100J28 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 28 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20276 |
59.77 |
| SSA1-100J30 | $59.77 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 30 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20277 |
59.77 |
| SSA1-100J32 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 32 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20278 |
59.77 |
| SSA1-100J35 | $59.77 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 35 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20279 |
59.77 |
| SSA1-100J40 | $59.77 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 40 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20280 |
59.77 |
| SSA1-100J45 | $56.91 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S5K | N/A 45 mm | N/A 100 mm | N/A 102 mm | N/A 10 mm |
N/A
20281 |
56.91 |
| SSA1-120 | $44.19 |
N/A
|
N/A Plain | N/A 1 | N/A 120 | N/A S5 | N/A 10 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20282 |
44.19 |
| SSA1-120H | $63.48 | N/A | N/A Plain | N/A 1 | N/A 120 | N/A S5 | N/A 10 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20283 |
63.48 |
| SSA1-120J10 | $59.68 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 10 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20301 |
59.68 |
| SSA1-120J12 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 12 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20302 |
70.89 |
| SSA1-120J14 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 14 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20303 |
70.89 |
| SSA1-120J15 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 15 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20304 |
70.89 |