The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-100 $35.10 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 100 N/A S5 N/A 10 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20247
35.1
SSA1-100H $45.70 N/A N/A Plain N/A 1 N/A 100 N/A S5 N/A 10 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20248
45.7
SSA1-100J10 $50.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 10 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20265
50.23
SSA1-100J12 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 12 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20266
61.49
SSA1-100J14 $61.49 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 14 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20267
61.49
SSA1-100J15 $61.49 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 15 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20268
61.49
SSA1-100J16 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 16 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20269
61.49
SSA1-100J17 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 17 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20270
61.49
SSA1-100J18 $61.49 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 18 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20271
61.49
SSA1-100J19 $59.77 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 19 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20272
59.77
SSA1-100J20 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 20 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20273
59.77
SSA1-100J22 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 22 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20274
59.77
SSA1-100J25 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 25 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20275
59.77
SSA1-100J28 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 28 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20276
59.77
SSA1-100J30 $59.77 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 30 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20277
59.77
SSA1-100J32 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 32 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20278
59.77
SSA1-100J35 $59.77 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 35 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20279
59.77
SSA1-100J40 $59.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 40 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20280
59.77
SSA1-100J45 $56.91 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S5K N/A 45 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20281
56.91
SSA1-120 $44.19 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 120 N/A S5 N/A 10 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20282
44.19
SSA1-120H $63.48 N/A N/A Plain N/A 1 N/A 120 N/A S5 N/A 10 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20283
63.48
SSA1-120J10 $59.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 10 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20301
59.68
SSA1-120J12 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 12 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20302
70.89
SSA1-120J14 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 14 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20303
70.89
SSA1-120J15 $70.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 120 N/A S5K N/A 15 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20304
70.89
Unit of Measure
1 2 3 4 5 »