KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-36HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20371 |
0 |
| SSA1-36HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20372 |
0 |
| SSA1-36HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20373 |
0 |
| SSA1-36HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 36 | N/A S5K | N/A 16 mm | N/A 36 mm | N/A 38 mm | N/A 10 mm |
N/A
20374 |
0 |
| SSA1-40HJ10 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20383 |
0 |
| SSA1-40HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20384 |
0 |
| SSA1-40HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20385 |
0 |
| SSA1-40HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20386 |
0 |
| SSA1-40HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20387 |
0 |
| SSA1-40HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20388 |
0 |
| SSA1-40HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 40 | N/A S5K | N/A 18 mm | N/A 40 mm | N/A 42 mm | N/A 10 mm |
N/A
20389 |
0 |
| SSA1-45HJ10 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20400 |
0 |
| SSA1-45HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20401 |
0 |
| SSA1-45HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20402 |
0 |
| SSA1-45HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20403 |
0 |
| SSA1-45HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20404 |
0 |
| SSA1-45HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20405 |
0 |
| SSA1-45HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20406 |
0 |
| SSA1-45HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 19 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20407 |
0 |
| SSA1-45HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 20 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20408 |
0 |
| SSA1-48HJ10 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20421 |
0 |
| SSA1-48HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20422 |
0 |
| SSA1-48HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20423 |
0 |
| SSA1-48HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20424 |
0 |
| SSA1-48HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20425 |
0 |