KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-48HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20426 |
0 |
| SSA1-48HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 18 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20427 |
0 |
| SSA1-48HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 19 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20428 |
0 |
| SSA1-48HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 20 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20429 |
0 |
| SSA1-48HJ22 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 22 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20430 |
0 |
| SSA1-50HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20444 |
0 |
| SSA1-50HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20445 |
0 |
| SSA1-50HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20446 |
0 |
| SSA1-50HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20447 |
0 |
| SSA1-50HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20448 |
0 |
| SSA1-50HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 18 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20449 |
0 |
| SSA1-50HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 19 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20450 |
0 |
| SSA1-50HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 20 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20451 |
0 |
| SSA1-50HJ22 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 22 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20452 |
0 |
| SSA1-55HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 12 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20465 |
0 |
| SSA1-55HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 14 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20466 |
0 |
| SSA1-55HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 15 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20467 |
0 |
| SSA1-55HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 16 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20468 |
0 |
| SSA1-55HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 17 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20469 |
0 |
| SSA1-55HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 18 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20470 |
0 |
| SSA1-55HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 19 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20471 |
0 |
| SSA1-55HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 20 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20472 |
0 |
| SSA1-55HJ22 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 22 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20473 |
0 |
| SSA1-55HJ25 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 55 | N/A S5K | N/A 25 mm | N/A 55 mm | N/A 57 mm | N/A 10 mm |
N/A
20474 |
0 |
| SSA1-56HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 12 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20488 |
0 |