The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-56HJ14 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 14 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20489
0
SSA1-56HJ15 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 15 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20490
0
SSA1-56HJ16 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 16 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20491
0
SSA1-56HJ17 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 17 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20492
0
SSA1-56HJ18 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 18 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20493
0
SSA1-56HJ19 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 19 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20494
0
SSA1-56HJ20 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 20 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20495
0
SSA1-56HJ22 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 22 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20496
0
SSA1-56HJ25 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 25 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20497
0
SSA1-60HJ12 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 12 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20511
0
SSA1-60HJ14 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 14 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20512
0
SSA1-60HJ15 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 15 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20513
0
SSA1-60HJ16 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 16 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20514
0
SSA1-60HJ17 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 17 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20515
0
SSA1-60HJ18 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 18 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20516
0
SSA1-60HJ19 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 19 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20517
0
SSA1-60HJ20 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 20 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20518
0
SSA1-60HJ22 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 22 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20519
0
SSA1-60HJ25 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 25 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20520
0
SSA1-60HJ28 $0.00 N/A N/A Finished N/A 1 N/A 60 N/A S5K N/A 28 mm N/A 60 mm N/A 62 mm N/A 10 mm N/A
20521
0
SSA1-70HJ12 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 12 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20536
0
SSA1-70HJ14 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 14 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20537
0
SSA1-70HJ15 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 15 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20538
0
SSA1-70HJ16 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 16 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20539
0
SSA1-70HJ17 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 17 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20540
0
Unit of Measure
« 11 12 13 14 15 »