KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-100J16 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 16 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20609 |
99.38 |
| SSA1.5-100J17 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 17 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20610 |
99.38 |
| SSA1.5-100J18 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 18 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20611 |
99.38 |
| SSA1.5-100J19 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 19 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20612 |
99.38 |
| SSA1.5-100J20 | $99.38 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20613 |
99.38 |
| SSA1.5-100J22 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20614 |
99.38 |
| SSA1.5-100J25 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20615 |
99.38 |
| SSA1.5-100J28 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20616 |
99.38 |
| SSA1.5-100J30 | $99.38 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20617 |
99.38 |
| SSA1.5-100J32 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20618 |
99.38 |
| SSA1.5-100J35 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20619 |
99.38 |
| SSA1.5-100J40 | $99.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20620 |
99.38 |
| SSA1.5-20 | $11.27 | N/A | N/A Plain | N/A 1.5 | N/A 20 | N/A S5 | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
20621 |
11.27 |
| SSA1.5-20H | $0.22 | N/A | N/A Plain | N/A 1.5 | N/A 20 | N/A S5 | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
20622 |
0.22 |
| SSA1.5-20J10 | $27.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S5K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
20624 |
27.12 |
| SSA1.5-20J12 | $39.17 | N/A | N/A Finished | N/A 1.5 | N/A 20 | N/A S5K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
20625 |
39.17 |
| SSA1.5-24 | $12.91 |
N/A
|
N/A Plain | N/A 1.5 | N/A 24 | N/A S5 | N/A 10 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20626 |
12.91 |
| SSA1.5-24H | $24.32 | N/A | N/A Plain | N/A 1.5 | N/A 24 | N/A S5 | N/A 10 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20627 |
24.32 |
| SSA1.5-24J10 | $28.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 10 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20632 |
28.16 |
| SSA1.5-24J12 | $40.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20633 |
40.16 |
| SSA1.5-24J14 | $40.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20634 |
40.16 |
| SSA1.5-24J15 | $40.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20635 |
40.16 |
| SSA1.5-24J16 | $40.16 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 16 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20636 |
40.16 |
| SSA1.5-25 | $13.31 |
N/A
|
N/A Plain | N/A 1.5 | N/A 25 | N/A S5 | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20637 |
13.31 |
| SSA1.5-25H | $24.69 | N/A | N/A Plain | N/A 1.5 | N/A 25 | N/A S5 | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20638 |
24.69 |