KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-25J10 | $28.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20643 |
28.8 |
| SSA1.5-25J12 | $40.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 12 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20644 |
40.77 |
| SSA1.5-25J14 | $40.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 14 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20645 |
40.77 |
| SSA1.5-25J15 | $40.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 15 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20646 |
40.77 |
| SSA1.5-25J16 | $40.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 16 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20647 |
40.77 |
| SSA1.5-28 | $14.62 |
N/A
|
N/A Plain | N/A 1.5 | N/A 28 | N/A S5 | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20648 |
14.62 |
| SSA1.5-28H | $25.93 | N/A | N/A Plain | N/A 1.5 | N/A 28 | N/A S5 | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20649 |
25.93 |
| SSA1.5-28J10 | $29.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20657 |
29.45 |
| SSA1.5-28J12 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 12 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20658 |
41.39 |
| SSA1.5-28J14 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 14 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20659 |
41.39 |
| SSA1.5-28J15 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20660 |
41.39 |
| SSA1.5-28J16 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 16 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20661 |
41.39 |
| SSA1.5-28J17 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 17 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20662 |
41.39 |
| SSA1.5-28J18 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 18 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20663 |
41.39 |
| SSA1.5-28J19 | $41.39 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 19 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20664 |
41.39 |
| SSA1.5-30 | $15.91 |
N/A
|
N/A Plain | N/A 1.5 | N/A 30 | N/A S5 | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20665 |
15.91 |
| SSA1.5-30H | $27.17 | N/A | N/A Plain | N/A 1.5 | N/A 30 | N/A S5 | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20666 |
27.17 |
| SSA1.5-30J10 | $30.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20675 |
30.47 |
| SSA1.5-30J12 | $42.37 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20676 |
42.37 |
| SSA1.5-30J14 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20677 |
42.37 |
| SSA1.5-30J15 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20678 |
42.37 |
| SSA1.5-30J16 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20679 |
42.37 |
| SSA1.5-30J17 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20680 |
42.37 |
| SSA1.5-30J18 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20681 |
42.37 |
| SSA1.5-30J19 | $42.37 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 19 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20682 |
42.37 |