The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-30J20 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 20 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20683
42.37
SSA1.5-32 $17.67 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 32 N/A S5 N/A 10 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20684
17.67
SSA1.5-32H $28.84 N/A N/A Plain N/A 1.5 N/A 32 N/A S5 N/A 10 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20685
28.84
SSA1.5-32J10 $31.89 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 10 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20695
31.89
SSA1.5-32J12 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 12 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20696
43.84
SSA1.5-32J14 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 14 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20697
43.84
SSA1.5-32J15 $43.84 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 15 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20698
43.84
SSA1.5-32J16 $43.84 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 16 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20699
43.84
SSA1.5-32J17 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 17 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20700
43.84
SSA1.5-32J18 $43.84 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 18 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20701
43.84
SSA1.5-32J19 $43.84 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 19 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20702
43.84
SSA1.5-32J20 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 20 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20703
43.84
SSA1.5-32J22 $43.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 22 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20704
43.84
SSA1.5-35 $19.42 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 35 N/A S5 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20705
19.42
SSA1.5-35H $30.52 N/A N/A Plain N/A 1.5 N/A 35 N/A S5 N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20706
30.52
SSA1.5-35J10 $33.28 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 10 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20716
33.28
SSA1.5-35J12 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 12 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20717
45.19
SSA1.5-35J14 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 14 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20718
45.19
SSA1.5-35J15 $45.19 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20719
45.19
SSA1.5-35J16 $45.19 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20720
45.19
SSA1.5-35J17 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20721
45.19
SSA1.5-35J18 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20722
45.19
SSA1.5-35J19 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 19 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20723
45.19
SSA1.5-35J20 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 20 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20724
45.19
SSA1.5-35J22 $45.19 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 22 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20725
45.19
Unit of Measure
« 16 17 18 19 20 »