The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-36 $19.76 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 36 N/A S5 N/A 10 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20726
19.76
SSA1.5-36H $30.85 N/A N/A Plain N/A 1.5 N/A 36 N/A S5 N/A 10 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20727
30.85
SSA1.5-36J10 $33.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 10 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20738
33.42
SSA1.5-36J12 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 12 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20739
45.42
SSA1.5-36J14 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 14 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20740
45.42
SSA1.5-36J15 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 15 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20741
45.42
SSA1.5-36J16 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 16 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20742
45.42
SSA1.5-36J17 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 17 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20743
45.42
SSA1.5-36J18 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 18 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20744
45.42
SSA1.5-36J19 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 19 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20745
45.42
SSA1.5-36J20 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 20 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20746
45.42
SSA1.5-36J22 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 22 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20747
45.42
SSA1.5-36J25 $45.42 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 25 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20748
45.42
SSA1.5-40 $22.07 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 40 N/A S5 N/A 15 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20749
22.07
SSA1.5-40H $33.07 N/A N/A Plain N/A 1.5 N/A 40 N/A S5 N/A 15 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20750
33.07
SSA1.5-40J15 $34.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 15 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20759
34.8
SSA1.5-40J16 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 16 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20760
47.01
SSA1.5-40J17 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 17 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20761
47.01
SSA1.5-40J18 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 18 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20762
47.01
SSA1.5-40J19 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 19 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20763
47.01
SSA1.5-40J20 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 20 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20764
47.01
SSA1.5-40J22 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 22 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20765
47.01
SSA1.5-40J25 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 25 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20766
47.01
SSA1.5-40J28 $47.01 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 28 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20767
47.01
SSA1.5-45 $25.68 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 45 N/A S5 N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20768
25.68
Unit of Measure
« 16 17 18 19 20 »