KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-120J16 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 16 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20305 |
70.89 |
| SSA1-120J17 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 17 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20306 |
70.89 |
| SSA1-120J18 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20307 |
70.89 |
| SSA1-120J19 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20308 |
70.89 |
| SSA1-120J20 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20309 |
70.89 |
| SSA1-120J22 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20310 |
70.89 |
| SSA1-120J25 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20311 |
70.89 |
| SSA1-120J28 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20312 |
70.89 |
| SSA1-120J30 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20313 |
70.89 |
| SSA1-120J32 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20314 |
70.89 |
| SSA1-120J35 | $70.89 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20315 |
70.89 |
| SSA1-120J40 | $69.17 | N/A | N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20316 |
69.17 |
| SSA1-120J45 | $69.17 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20317 |
69.17 |
| SSA1-120J50 | $69.17 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 122 mm | N/A 10 mm |
N/A
20318 |
69.17 |
| SSA1-20 | $6.66 |
N/A
|
N/A Plain | N/A 1 | N/A 20 | N/A S5 | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 10 mm |
N/A
20319 |
6.66 |
| SSA1-20H | $18.49 | N/A | N/A Plain | N/A 1 | N/A 20 | N/A S5 | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 10 mm |
N/A
20320 |
18.49 |
| SSA1-20J8 | $25.27 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S5K | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 10 mm |
N/A
20321 |
25.27 |
| SSA1-24 | $7.68 |
N/A
|
N/A Plain | N/A 1 | N/A 24 | N/A S5 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
20322 |
7.68 |
| SSA1-24H | $19.43 | N/A | N/A Plain | N/A 1 | N/A 24 | N/A S5 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
20323 |
19.43 |
| SSA1-24J10 | $37.19 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S5K | N/A 10 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
20325 |
37.19 |
| SSA1-24J8 | $26.07 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S5K | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 10 mm |
N/A
20326 |
26.07 |
| SSA1-25 | $7.89 |
N/A
|
N/A Plain | N/A 1 | N/A 25 | N/A S5 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
20327 |
7.89 |
| SSA1-25H | $19.59 | N/A | N/A Plain | N/A 1 | N/A 25 | N/A S5 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
20328 |
19.59 |
| SSA1-25J10 | $37.31 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S5K | N/A 10 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
20330 |
37.31 |
| SSA1-25J8 | $26.20 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S5K | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 10 mm |
N/A
20331 |
26.2 |