KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-50H | $39.71 | N/A | N/A Plain | N/A 1.5 | N/A 50 | N/A S5 | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20813 |
39.71 |
| SSA1.5-50J15 | $42.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 15 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20825 |
42.53 |
| SSA1.5-50J16 | $54.89 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 16 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20826 |
54.89 |
| SSA1.5-50J17 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 17 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20827 |
52.04 |
| SSA1.5-50J18 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20828 |
52.04 |
| SSA1.5-50J19 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20829 |
52.04 |
| SSA1.5-50J20 | $52.04 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20830 |
52.04 |
| SSA1.5-50J22 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20831 |
52.04 |
| SSA1.5-50J25 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 25 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20832 |
52.04 |
| SSA1.5-50J28 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 28 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20833 |
52.04 |
| SSA1.5-50J30 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20834 |
52.04 |
| SSA1.5-50J32 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20835 |
52.04 |
| SSA1.5-50J35 | $52.04 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20836 |
52.04 |
| SSA1.5-55 | $32.92 |
N/A
|
N/A Plain | N/A 1.5 | N/A 55 | N/A S5 | N/A 15 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20837 |
32.92 |
| SSA1.5-55H | $43.59 | N/A | N/A Plain | N/A 1.5 | N/A 55 | N/A S5 | N/A 15 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20838 |
43.59 |
| SSA1.5-55J15 | $47.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 15 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20850 |
47.32 |
| SSA1.5-55J16 | $59.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 16 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20851 |
59.58 |
| SSA1.5-55J17 | $59.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 17 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20852 |
59.58 |
| SSA1.5-55J18 | $59.58 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 18 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20853 |
59.58 |
| SSA1.5-55J19 | $57.87 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 19 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20854 |
57.87 |
| SSA1.5-55J20 | $57.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 20 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20855 |
57.87 |
| SSA1.5-55J22 | $57.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 22 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20856 |
57.87 |
| SSA1.5-55J25 | $57.87 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 25 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20857 |
57.87 |
| SSA1.5-55J28 | $57.87 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 28 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20858 |
57.87 |
| SSA1.5-55J30 | $57.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 30 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20859 |
57.87 |