KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-55J32 | $57.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 32 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20860 |
57.87 |
| SSA1.5-55J35 | $57.87 |
N/A
|
N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 35 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20861 |
57.87 |
| SSA1.5-56 | $33.38 | N/A | N/A Plain | N/A 1.5 | N/A 56 | N/A S5 | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20862 |
33.38 |
| SSA1.5-56H | $44.04 | N/A | N/A Plain | N/A 1.5 | N/A 56 | N/A S5 | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20863 |
44.04 |
| SSA1.5-56J15 | $47.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 15 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20876 |
47.55 |
| SSA1.5-56J16 | $59.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 16 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20877 |
59.95 |
| SSA1.5-56J17 | $59.95 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 17 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20878 |
59.95 |
| SSA1.5-56J18 | $59.95 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 18 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20879 |
59.95 |
| SSA1.5-56J19 | $59.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 19 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20880 |
59.95 |
| SSA1.5-56J20 | $59.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 20 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20881 |
59.95 |
| SSA1.5-56J22 | $59.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 22 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20882 |
59.95 |
| SSA1.5-56J25 | $58.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 25 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20883 |
58.24 |
| SSA1.5-56J28 | $58.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 28 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20884 |
58.24 |
| SSA1.5-56J30 | $58.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 30 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20885 |
58.24 |
| SSA1.5-56J32 | $58.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 32 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20886 |
58.24 |
| SSA1.5-56J35 | $58.24 | N/A | N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 35 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20887 |
58.24 |
| SSA1.5-56J40 | $58.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 56 | N/A S5K | N/A 40 mm | N/A 84 mm | N/A 87 mm | N/A 15 mm |
N/A
20888 |
58.24 |
| SSA1.5-60 | $36.31 |
N/A
|
N/A Plain | N/A 1.5 | N/A 60 | N/A S5 | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20889 |
36.31 |
| SSA1.5-60H | $46.91 | N/A | N/A Plain | N/A 1.5 | N/A 60 | N/A S5 | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20890 |
46.91 |
| SSA1.5-60J15 | $50.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 15 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20903 |
50.98 |
| SSA1.5-60J16 | $63.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 16 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20904 |
63.31 |
| SSA1.5-60J17 | $63.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 17 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20905 |
63.31 |
| SSA1.5-60J18 | $63.31 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20906 |
63.31 |
| SSA1.5-60J19 | $63.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20907 |
63.31 |
| SSA1.5-60J20 | $63.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20908 |
63.31 |