KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-60J22 | $63.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20909 |
63.31 |
| SSA1.5-60J25 | $61.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20910 |
61.6 |
| SSA1.5-60J28 | $61.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20911 |
61.6 |
| SSA1.5-60J30 | $61.60 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20912 |
61.6 |
| SSA1.5-60J32 | $61.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20913 |
61.6 |
| SSA1.5-60J35 | $61.60 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20914 |
61.6 |
| SSA1.5-60J40 | $61.60 | N/A | N/A Finished | N/A 1.5 | N/A 60 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 93 mm | N/A 15 mm |
N/A
20915 |
61.6 |
| SSA1.5-70 | $46.18 |
N/A
|
N/A Plain | N/A 1.5 | N/A 70 | N/A S5 | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20916 |
46.18 |
| SSA1.5-70H | $67.91 | N/A | N/A Plain | N/A 1.5 | N/A 70 | N/A S5 | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20917 |
67.91 |
| SSA1.5-70J15 | $62.16 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 15 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20932 |
62.16 |
| SSA1.5-70J16 | $72.95 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 16 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20933 |
72.95 |
| SSA1.5-70J17 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 17 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20934 |
72.95 |
| SSA1.5-70J18 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 18 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20935 |
72.95 |
| SSA1.5-70J19 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 19 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20936 |
72.95 |
| SSA1.5-70J20 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20937 |
72.95 |
| SSA1.5-70J22 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20938 |
72.95 |
| SSA1.5-70J25 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20939 |
72.95 |
| SSA1.5-70J28 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20940 |
72.95 |
| SSA1.5-70J30 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 30 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20941 |
72.95 |
| SSA1.5-70J32 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 32 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20942 |
72.95 |
| SSA1.5-70J35 | $72.95 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 35 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20943 |
72.95 |
| SSA1.5-70J40 | $71.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 40 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20944 |
71.23 |
| SSA1.5-70J45 | $71.23 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 45 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20945 |
71.23 |
| SSA1.5-70J50 | $69.52 | N/A | N/A Finished | N/A 1.5 | N/A 70 | N/A S5K | N/A 50 mm | N/A 105 mm | N/A 108 mm | N/A 15 mm |
N/A
20946 |
69.52 |
| SSA1.5-80 | $56.41 |
N/A
|
N/A Plain | N/A 1.5 | N/A 80 | N/A S5 | N/A 15 mm | N/A 120 mm | N/A 123 mm | N/A 15 mm |
N/A
20947 |
56.41 |