KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-100HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20605 |
0 |
| SSA1.5-100HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20606 |
0 |
| SSA1.5-100HJ40 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 100 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 153 mm | N/A 15 mm |
N/A
20607 |
0 |
| SSA1.5-20HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 20 | N/A S5K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 15 mm |
N/A
20623 |
0 |
| SSA1.5-24HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20628 |
0 |
| SSA1.5-24HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20629 |
0 |
| SSA1.5-24HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20630 |
0 |
| SSA1.5-24HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 24 | N/A S5K | N/A 16 mm | N/A 36 mm | N/A 39 mm | N/A 15 mm |
N/A
20631 |
0 |
| SSA1.5-25HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 12 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20639 |
0 |
| SSA1.5-25HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 14 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20640 |
0 |
| SSA1.5-25HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 15 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20641 |
0 |
| SSA1.5-25HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S5K | N/A 16 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 15 mm |
N/A
20642 |
0 |
| SSA1.5-28HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 12 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20650 |
0 |
| SSA1.5-28HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 14 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20651 |
0 |
| SSA1.5-28HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20652 |
0 |
| SSA1.5-28HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 16 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20653 |
0 |
| SSA1.5-28HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 17 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20654 |
0 |
| SSA1.5-28HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 18 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20655 |
0 |
| SSA1.5-28HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S5K | N/A 19 mm | N/A 42 mm | N/A 45 mm | N/A 15 mm |
N/A
20656 |
0 |
| SSA1.5-30HJ12 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20667 |
0 |
| SSA1.5-30HJ14 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20668 |
0 |
| SSA1.5-30HJ15 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20669 |
0 |
| SSA1.5-30HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20670 |
0 |
| SSA1.5-30HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20671 |
0 |
| SSA1.5-30HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 48 mm | N/A 15 mm |
N/A
20672 |
0 |