The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-30HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 19 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20673
0
SSA1.5-30HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 20 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20674
0
SSA1.5-32HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 12 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20686
0
SSA1.5-32HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 14 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20687
0
SSA1.5-32HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 15 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20688
0
SSA1.5-32HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 16 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20689
0
SSA1.5-32HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 17 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20690
0
SSA1.5-32HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 18 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20691
0
SSA1.5-32HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 19 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20692
0
SSA1.5-32HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 20 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20693
0
SSA1.5-32HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 32 N/A S5K N/A 22 mm N/A 48 mm N/A 51 mm N/A 15 mm N/A
20694
0
SSA1.5-35HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 12 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20707
0
SSA1.5-35HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 14 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20708
0
SSA1.5-35HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20709
0
SSA1.5-35HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20710
0
SSA1.5-35HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20711
0
SSA1.5-35HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20712
0
SSA1.5-35HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 19 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20713
0
SSA1.5-35HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 20 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20714
0
SSA1.5-35HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 35 N/A S5K N/A 22 mm N/A 52.5 mm N/A 55.5 mm N/A 15 mm N/A
20715
0
SSA1.5-36HJ12 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 12 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20728
0
SSA1.5-36HJ14 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 14 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20729
0
SSA1.5-36HJ15 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 15 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20730
0
SSA1.5-36HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 16 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20731
0
SSA1.5-36HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 17 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20732
0
Unit of Measure
« 21 22 23 24 25 »