The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-36HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 18 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20733
0
SSA1.5-36HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 19 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20734
0
SSA1.5-36HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 20 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20735
0
SSA1.5-36HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 22 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20736
0
SSA1.5-36HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 36 N/A S5K N/A 25 mm N/A 54 mm N/A 57 mm N/A 15 mm N/A
20737
0
SSA1.5-40HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 16 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20751
0
SSA1.5-40HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 17 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20752
0
SSA1.5-40HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 18 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20753
0
SSA1.5-40HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 19 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20754
0
SSA1.5-40HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 20 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20755
0
SSA1.5-40HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 22 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20756
0
SSA1.5-40HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 25 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20757
0
SSA1.5-40HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 40 N/A S5K N/A 28 mm N/A 60 mm N/A 63 mm N/A 15 mm N/A
20758
0
SSA1.5-45HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20770
0
SSA1.5-45HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20771
0
SSA1.5-45HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20772
0
SSA1.5-45HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20773
0
SSA1.5-45HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 20 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20774
0
SSA1.5-45HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 22 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20775
0
SSA1.5-45HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 25 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20776
0
SSA1.5-45HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 28 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20777
0
SSA1.5-45HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 45 N/A S5K N/A 30 mm N/A 67.5 mm N/A 70.5 mm N/A 15 mm N/A
20778
0
SSA1.5-48HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 16 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20791
0
SSA1.5-48HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 17 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20792
0
SSA1.5-48HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 48 N/A S5K N/A 18 mm N/A 72 mm N/A 75 mm N/A 15 mm N/A
20793
0
Unit of Measure
« 26 27 28 29 30 »