KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-48HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20794 |
0 |
| SSA1.5-48HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20795 |
0 |
| SSA1.5-48HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20796 |
0 |
| SSA1.5-48HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20797 |
0 |
| SSA1.5-48HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 28 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20798 |
0 |
| SSA1.5-48HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20799 |
0 |
| SSA1.5-48HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 72 mm | N/A 75 mm | N/A 15 mm |
N/A
20800 |
0 |
| SSA1.5-50HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 16 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20814 |
0 |
| SSA1.5-50HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 17 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20815 |
0 |
| SSA1.5-50HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20816 |
0 |
| SSA1.5-50HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20817 |
0 |
| SSA1.5-50HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20818 |
0 |
| SSA1.5-50HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20819 |
0 |
| SSA1.5-50HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 25 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20820 |
0 |
| SSA1.5-50HJ28 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 28 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20821 |
0 |
| SSA1.5-50HJ30 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20822 |
0 |
| SSA1.5-50HJ32 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20823 |
0 |
| SSA1.5-50HJ35 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 75 mm | N/A 78 mm | N/A 15 mm |
N/A
20824 |
0 |
| SSA1.5-55HJ16 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 16 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20839 |
0 |
| SSA1.5-55HJ17 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 17 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20840 |
0 |
| SSA1.5-55HJ18 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 18 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20841 |
0 |
| SSA1.5-55HJ19 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 19 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20842 |
0 |
| SSA1.5-55HJ20 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 20 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20843 |
0 |
| SSA1.5-55HJ22 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 22 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20844 |
0 |
| SSA1.5-55HJ25 | $0.00 | N/A | N/A Finished | N/A 1.5 | N/A 55 | N/A S5K | N/A 25 mm | N/A 82.5 mm | N/A 85.5 mm | N/A 15 mm |
N/A
20845 |
0 |