The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-55HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 28 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20846
0
SSA1.5-55HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 30 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20847
0
SSA1.5-55HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 32 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20848
0
SSA1.5-55HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 55 N/A S5K N/A 35 mm N/A 82.5 mm N/A 85.5 mm N/A 15 mm N/A
20849
0
SSA1.5-56HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 16 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20864
0
SSA1.5-56HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 17 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20865
0
SSA1.5-56HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 18 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20866
0
SSA1.5-56HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 19 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20867
0
SSA1.5-56HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 20 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20868
0
SSA1.5-56HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 22 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20869
0
SSA1.5-56HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 25 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20870
0
SSA1.5-56HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 28 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20871
0
SSA1.5-56HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 30 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20872
0
SSA1.5-56HJ32 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 32 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20873
0
SSA1.5-56HJ35 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 35 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20874
0
SSA1.5-56HJ40 $0.00 N/A N/A Finished N/A 1.5 N/A 56 N/A S5K N/A 40 mm N/A 84 mm N/A 87 mm N/A 15 mm N/A
20875
0
SSA1.5-60HJ16 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 16 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20891
0
SSA1.5-60HJ17 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 17 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20892
0
SSA1.5-60HJ18 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 18 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20893
0
SSA1.5-60HJ19 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 19 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20894
0
SSA1.5-60HJ20 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 20 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20895
0
SSA1.5-60HJ22 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 22 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20896
0
SSA1.5-60HJ25 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 25 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20897
0
SSA1.5-60HJ28 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 28 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20898
0
SSA1.5-60HJ30 $0.00 N/A N/A Finished N/A 1.5 N/A 60 N/A S5K N/A 30 mm N/A 90 mm N/A 93 mm N/A 15 mm N/A
20899
0
Unit of Measure
« 26 27 28 29 30 »