The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-28 $8.56 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 28 N/A S5 N/A 8 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20332
8.56
SSA1-28H $20.24 N/A N/A Plain N/A 1 N/A 28 N/A S5 N/A 8 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20333
20.24
SSA1-28J10 $37.81 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S5K N/A 10 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20336
37.81
SSA1-28J12 $37.81 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S5K N/A 12 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20337
37.81
SSA1-28J8 $26.73 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S5K N/A 8 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20338
26.73
SSA1-30 $8.95 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A S5 N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20339
8.95
SSA1-30H $20.60 N/A N/A Plain N/A 1 N/A 30 N/A S5 N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20340
20.6
SSA1-30J10 $38.05 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S5K N/A 10 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20343
38.05
SSA1-30J12 $38.05 N/A N/A Finished N/A 1 N/A 30 N/A S5K N/A 12 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20344
38.05
SSA1-30J8 $27.00 N/A N/A Finished N/A 1 N/A 30 N/A S5K N/A 8 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20345
27
SSA1-32 $9.31 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 32 N/A S5 N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20346
9.31
SSA1-32H $20.94 N/A N/A Plain N/A 1 N/A 32 N/A S5 N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20347
20.94
SSA1-32J10 $38.30 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S5K N/A 10 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20351
38.3
SSA1-32J12 $38.30 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S5K N/A 12 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20352
38.3
SSA1-32J14 $38.30 N/A N/A Finished N/A 1 N/A 32 N/A S5K N/A 14 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20353
38.3
SSA1-32J8 $27.24 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S5K N/A 8 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20354
27.24
SSA1-35 $10.03 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 35 N/A S5 N/A 8 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20355
10.03
SSA1-35H $21.61 N/A N/A Plain N/A 1 N/A 35 N/A S5 N/A 8 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20356
21.61
SSA1-35J10 $38.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S5K N/A 10 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20362
38.8
SSA1-35J12 $38.80 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 12 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20363
38.8
SSA1-35J14 $38.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S5K N/A 14 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20364
38.8
SSA1-35J15 $38.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S5K N/A 15 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20365
38.8
SSA1-35J16 $38.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S5K N/A 16 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20366
38.8
SSA1-35J8 $27.77 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S5K N/A 8 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20367
27.77
SSA1-36 $10.24 N/A N/A Plain N/A 1 N/A 36 N/A S5 N/A 8 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20368
10.24
Unit of Measure
1 2 3 4 5 »