KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-18H | $26.33 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5 | N/A 10 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21018 |
26.33 |
| SSA2-18J10 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5K | N/A 10 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21022 |
N/A
{0}USD |
| SSA2-18J12 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21023 |
N/A
{0}USD |
| SSA2-18J14 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21024 |
N/A
{0}USD |
| SSA2-18J15 | $0.00 | N/A | N/A Plain | N/A 2 | N/A 18 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21025 |
N/A
{0}USD |
| SSA2-20 | $16.77 |
N/A
|
N/A Plain | N/A 2 | N/A 20 | N/A S5 | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21026 |
16.77 |
| SSA2-20H | $0.27 | N/A | N/A Plain | N/A 2 | N/A 20 | N/A S5 | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21027 |
0.27 |
| SSA2-20J12 | $30.87 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 12 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21032 |
30.87 |
| SSA2-20J14 | $43.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 14 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21033 |
43.84 |
| SSA2-20J15 | $43.84 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21034 |
43.84 |
| SSA2-20J16 | $43.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21035 |
43.84 |
| SSA2-20J17 | $43.84 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21036 |
43.84 |
| SSA2-24 | $20.58 |
N/A
|
N/A Plain | N/A 2 | N/A 24 | N/A S5 | N/A 12 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21037 |
20.58 |
| SSA2-24H | $31.61 | N/A | N/A Plain | N/A 2 | N/A 24 | N/A S5 | N/A 12 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21039 |
31.61 |
| SSA2-24J12 | $33.54 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 12 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21047 |
33.54 |
| SSA2-24J14 | $46.40 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 14 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21048 |
46.4 |
| SSA2-24J15 | $46.40 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21049 |
46.4 |
| SSA2-24J16 | $46.40 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21050 |
46.4 |
| SSA2-24J17 | $46.40 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21051 |
46.4 |
| SSA2-24J18 | $46.40 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 18 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21052 |
46.4 |
| SSA2-24J19 | $46.40 | N/A | N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 19 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21053 |
46.4 |
| SSA2-24J20 | $46.40 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A S5K | N/A 20 mm | N/A 48 mm | N/A 52 mm | N/A 20 mm |
N/A
21054 |
46.4 |
| SSA2-25 | $21.03 |
N/A
|
N/A Plain | N/A 2 | N/A 25 | N/A S5 | N/A 12 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21055 |
21.03 |
| SSA2-25H | $32.07 | N/A | N/A Plain | N/A 2 | N/A 25 | N/A S5 | N/A 12 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21059 |
32.07 |
| SSA2-25J12 | $34.05 | N/A | N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 12 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21068 |
34.05 |