KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-25J14 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 14 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21069 |
47.12 |
| SSA2-25J15 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21070 |
47.12 |
| SSA2-25J16 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21071 |
47.12 |
| SSA2-25J17 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21072 |
47.12 |
| SSA2-25J18 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 18 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21073 |
47.12 |
| SSA2-25J19 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 19 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21074 |
47.12 |
| SSA2-25J20 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21075 |
47.12 |
| SSA2-25J22 | $47.12 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S5K | N/A 22 mm | N/A 50 mm | N/A 54 mm | N/A 20 mm |
N/A
21076 |
47.12 |
| SSA2-28 | $24.48 | N/A | N/A Plain | N/A 2 | N/A 28 | N/A S5 | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21077 |
24.48 |
| SSA2-28H | $35.39 | N/A | N/A Plain | N/A 2 | N/A 28 | N/A S5 | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21083 |
35.39 |
| SSA2-28J15 | $36.31 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21091 |
36.31 |
| SSA2-28J16 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21092 |
49.42 |
| SSA2-28J17 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21093 |
49.42 |
| SSA2-28J18 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21094 |
49.42 |
| SSA2-28J19 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21095 |
49.42 |
| SSA2-28J20 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21096 |
49.42 |
| SSA2-28J22 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21097 |
49.42 |
| SSA2-28J25 | $49.42 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S5K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 20 mm |
N/A
21098 |
49.42 |
| SSA2-30 | $26.82 |
N/A
|
N/A Plain | N/A 2 | N/A 30 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21099 |
26.82 |
| SSA2-30H | $37.66 | N/A | N/A Plain | N/A 2 | N/A 30 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21105 |
37.66 |
| SSA2-30J15 | $38.05 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21113 |
38.05 |
| SSA2-30J16 | $51.08 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21114 |
51.08 |
| SSA2-30J17 | $51.08 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21115 |
51.08 |
| SSA2-30J18 | $51.08 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21116 |
51.08 |
| SSA2-30J19 | $51.08 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 20 mm |
N/A
21117 |
51.08 |