The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-30J20 $51.08 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S5K N/A 20 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
21118
51.08
SSA2-30J22 $51.08 N/A N/A Finished N/A 2 N/A 30 N/A S5K N/A 22 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
21119
51.08
SSA2-30J25 $51.08 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 30 N/A S5K N/A 25 mm N/A 60 mm N/A 64 mm N/A 20 mm N/A
21120
51.08
SSA2-32 $27.93 N/A N/A Plain N/A 2 N/A 32 N/A S5 N/A 15 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21121
27.93
SSA2-32H $38.75 N/A N/A Plain N/A 2 N/A 32 N/A S5 N/A 15 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21127
38.75
SSA2-32J15 $38.80 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 15 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21136
38.8
SSA2-32J16 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 16 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21137
51.93
SSA2-32J17 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 17 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21138
51.93
SSA2-32J18 $51.93 N/A N/A Finished N/A 2 N/A 32 N/A S5K N/A 18 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21139
51.93
SSA2-32J19 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 19 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21140
51.93
SSA2-32J20 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 20 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21141
51.93
SSA2-32J22 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 22 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21142
51.93
SSA2-32J25 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 25 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21143
51.93
SSA2-32J28 $51.93 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 32 N/A S5K N/A 28 mm N/A 64 mm N/A 68 mm N/A 20 mm N/A
21144
51.93
SSA2-35 $32.26 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 35 N/A S5 N/A 15 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21145
32.26
SSA2-35H $42.94 N/A N/A Plain N/A 2 N/A 35 N/A S5 N/A 15 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21154
42.94
SSA2-35J15 $44.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 15 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21165
44.38
SSA2-35J16 $57.65 N/A N/A Finished N/A 2 N/A 35 N/A S5K N/A 16 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21166
57.65
SSA2-35J17 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 17 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21167
57.65
SSA2-35J18 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 18 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21168
57.65
SSA2-35J19 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 19 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21169
57.65
SSA2-35J20 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 20 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21170
57.65
SSA2-35J22 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 22 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21171
57.65
SSA2-35J25 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 25 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21172
57.65
SSA2-35J28 $57.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 28 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21173
57.65
Unit of Measure
« 31 32 33 34 35 »