The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-35J30 $54.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 30 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21174
54.79
SSA2-35J32 $54.79 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A S5K N/A 32 mm N/A 70 mm N/A 74 mm N/A 20 mm N/A
21175
54.79
SSA2-36 $32.81 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 36 N/A S5 N/A 15 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21176
32.81
SSA2-36H $43.47 N/A N/A Plain N/A 2 N/A 36 N/A S5 N/A 15 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21186
43.47
SSA2-36J15 $46.46 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 15 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21197
46.46
SSA2-36J16 $59.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 16 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21198
59.71
SSA2-36J17 $59.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 17 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21199
59.71
SSA2-36J18 $59.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 18 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21200
59.71
SSA2-36J19 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 19 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21201
58
SSA2-36J20 $58.00 N/A N/A Finished N/A 2 N/A 36 N/A S5K N/A 20 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21202
58
SSA2-36J22 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 22 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21203
58
SSA2-36J25 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 25 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21204
58
SSA2-36J28 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 28 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21205
58
SSA2-36J30 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 30 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21206
58
SSA2-36J32 $58.00 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A S5K N/A 32 mm N/A 72 mm N/A 76 mm N/A 20 mm N/A
21207
58
SSA2-40 $37.70 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 40 N/A S5 N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21208
37.7
SSA2-40H $48.26 N/A N/A Plain N/A 2 N/A 40 N/A S5 N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21218
48.26
SSA2-40J18 $51.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 18 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21227
51.23
SSA2-40J19 $64.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 19 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21228
64.84
SSA2-40J20 $64.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 20 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21229
64.84
SSA2-40J22 $64.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 22 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21230
64.84
SSA2-40J25 $64.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 25 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21231
64.84
SSA2-40J28 $63.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 28 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21232
63.12
SSA2-40J30 $63.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 30 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21233
63.12
SSA2-40J32 $63.12 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A S5K N/A 32 mm N/A 80 mm N/A 84 mm N/A 20 mm N/A
21234
63.12
Unit of Measure
« 31 32 33 34 35 »