KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-40J35 | $63.12 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 35 mm | N/A 80 mm | N/A 84 mm | N/A 20 mm |
N/A
21235 |
63.12 |
| SSA2-45 | $43.17 |
N/A
|
N/A Plain | N/A 2 | N/A 45 | N/A S5 | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21236 |
43.17 |
| SSA2-45H | $0.54 | N/A | N/A Plain | N/A 2 | N/A 45 | N/A S5 | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21246 |
0.54 |
| SSA2-45J18 | $58.53 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 18 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21256 |
58.53 |
| SSA2-45J19 | $72.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 19 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21257 |
72.15 |
| SSA2-45J20 | $72.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21258 |
72.15 |
| SSA2-45J22 | $72.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21259 |
72.15 |
| SSA2-45J25 | $72.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21260 |
72.15 |
| SSA2-45J28 | $72.15 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21261 |
72.15 |
| SSA2-45J30 | $70.43 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21262 |
70.43 |
| SSA2-45J32 | $70.43 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21263 |
70.43 |
| SSA2-45J35 | $70.43 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 35 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21264 |
70.43 |
| SSA2-45J40 | $70.43 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 94 mm | N/A 20 mm |
N/A
21265 |
70.43 |
| SSA2-48 | $49.06 |
N/A
|
N/A Plain | N/A 2 | N/A 48 | N/A S5 | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21266 |
49.06 |
| SSA2-48H | $59.38 | N/A | N/A Plain | N/A 2 | N/A 48 | N/A S5 | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21276 |
59.38 |
| SSA2-48J18 | $64.19 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21287 |
64.19 |
| SSA2-48J19 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21288 |
77.93 |
| SSA2-48J20 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21289 |
77.93 |
| SSA2-48J22 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21290 |
77.93 |
| SSA2-48J25 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21291 |
77.93 |
| SSA2-48J28 | $77.93 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21292 |
77.93 |
| SSA2-48J30 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21293 |
77.93 |
| SSA2-48J32 | $77.93 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21294 |
77.93 |
| SSA2-48J35 | $76.21 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21295 |
76.21 |
| SSA2-48J40 | $76.21 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 100 mm | N/A 20 mm |
N/A
21296 |
76.21 |