The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 36 37 38 39 40 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2-48J45 $74.50 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 48 N/A S5K N/A 45 mm N/A 96 mm N/A 100 mm N/A 20 mm N/A
21297
74.5
SSA2-50 $51.71 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 50 N/A S5 N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21298
51.71
SSA2-50H $61.98 N/A N/A Plain N/A 2 N/A 50 N/A S5 N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21308
61.98
SSA2-50J18 $65.85 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 18 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21319
65.85
SSA2-50J19 $79.43 N/A N/A Finished N/A 2 N/A 50 N/A S5K N/A 19 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21320
79.43
SSA2-50J20 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 20 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21321
79.43
SSA2-50J22 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 22 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21322
79.43
SSA2-50J25 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 25 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21323
79.43
SSA2-50J28 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 28 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21324
79.43
SSA2-50J30 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 30 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21325
79.43
SSA2-50J32 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 32 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21326
79.43
SSA2-50J35 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 35 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21327
79.43
SSA2-50J40 $79.43 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 40 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21328
79.43
SSA2-50J45 $77.71 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 50 N/A S5K N/A 45 mm N/A 100 mm N/A 104 mm N/A 20 mm N/A
21329
77.71
SSA2-55 $59.22 N/A CAD Icon (for items table) N/A Plain N/A 2 N/A 55 N/A S5 N/A 18 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21330
59.22
SSA2-55H $73.11 N/A N/A Plain N/A 2 N/A 55 N/A S5 N/A 18 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21340
73.11
SSA2-55J18 $73.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 18 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21352
73.44
SSA2-55J19 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 19 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21353
87.26
SSA2-55J20 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 20 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21354
87.26
SSA2-55J22 $87.26 N/A N/A Finished N/A 2 N/A 55 N/A S5K N/A 22 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21355
87.26
SSA2-55J25 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 25 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21356
87.26
SSA2-55J28 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 28 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21357
87.26
SSA2-55J30 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 30 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21358
87.26
SSA2-55J32 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 32 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21359
87.26
SSA2-55J35 $87.26 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 55 N/A S5K N/A 35 mm N/A 110 mm N/A 114 mm N/A 20 mm N/A
21360
87.26
Unit of Measure
« 36 37 38 39 40 »