KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-55J40 | $87.26 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 40 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21361 |
87.26 |
| SSA2-55J45 | $83.45 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 45 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21362 |
83.45 |
| SSA2-55J50 | $83.45 |
N/A
|
N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 50 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21363 |
83.45 |
| SSA2-56 | $60.02 | N/A | N/A Plain | N/A 2 | N/A 56 | N/A S5 | N/A 18 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21364 |
60.02 |
| SSA2-56H | $73.91 | N/A | N/A Plain | N/A 2 | N/A 56 | N/A S5 | N/A 18 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21374 |
73.91 |
| SSA2-56J18 | $77.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 18 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21386 |
77.6 |
| SSA2-56J19 | $91.41 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 19 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21387 |
91.41 |
| SSA2-56J20 | $91.41 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 20 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21388 |
91.41 |
| SSA2-56J22 | $87.60 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 22 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21389 |
87.6 |
| SSA2-56J25 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 25 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21390 |
87.6 |
| SSA2-56J28 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 28 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21391 |
87.6 |
| SSA2-56J30 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 30 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21392 |
87.6 |
| SSA2-56J32 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 32 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21393 |
87.6 |
| SSA2-56J35 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 35 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21394 |
87.6 |
| SSA2-56J40 | $87.60 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 40 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21395 |
87.6 |
| SSA2-56J45 | $87.60 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 45 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21396 |
87.6 |
| SSA2-56J50 | $83.79 |
N/A
|
N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 50 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21397 |
83.79 |
| SSA2-60 | $67.05 |
N/A
|
N/A Plain | N/A 2 | N/A 60 | N/A S5 | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21398 |
67.05 |
| SSA2-60H | $80.80 | N/A | N/A Plain | N/A 2 | N/A 60 | N/A S5 | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21408 |
80.8 |
| SSA2-60J18 | $81.48 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 18 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21420 |
81.48 |
| SSA2-60J19 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21421 |
95.17 |
| SSA2-60J20 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21422 |
95.17 |
| SSA2-60J22 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21423 |
95.17 |
| SSA2-60J25 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21424 |
95.17 |
| SSA2-60J28 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21425 |
95.17 |