KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-60J30 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21426 |
95.17 |
| SSA2-60J32 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21427 |
95.17 |
| SSA2-60J35 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21428 |
95.17 |
| SSA2-60J40 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 40 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21429 |
95.17 |
| SSA2-60J45 | $95.17 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 45 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21430 |
95.17 |
| SSA2-60J50 | $91.37 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 50 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21431 |
91.37 |
| SSA2-70 | $87.32 |
N/A
|
N/A Plain | N/A 2 | N/A 70 | N/A S5 | N/A 18 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21432 |
87.32 |
| SSA2-70H | $109.09 | N/A | N/A Plain | N/A 2 | N/A 70 | N/A S5 | N/A 18 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21442 |
109.09 |
| SSA2-70J18 | $98.69 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 18 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21454 |
98.69 |
| SSA2-70J19 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 19 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21455 |
112.17 |
| SSA2-70J20 | $112.17 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 20 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21456 |
112.17 |
| SSA2-70J22 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 22 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21457 |
112.17 |
| SSA2-70J25 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21458 |
112.17 |
| SSA2-70J28 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21459 |
112.17 |
| SSA2-70J30 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21460 |
112.17 |
| SSA2-70J32 | $112.17 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21461 |
112.17 |
| SSA2-70J35 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21462 |
112.17 |
| SSA2-70J40 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21463 |
112.17 |
| SSA2-70J45 | $112.17 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21464 |
112.17 |
| SSA2-70J50 | $112.17 | N/A | N/A Finished | N/A 2 | N/A 70 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 144 mm | N/A 20 mm |
N/A
21465 |
112.17 |
| SSA2-80 | $100.31 |
N/A
|
N/A Plain | N/A 2 | N/A 80 | N/A S5 | N/A 18 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21466 |
100.31 |
| SSA2-80H | $121.71 | N/A | N/A Plain | N/A 2 | N/A 80 | N/A S5 | N/A 18 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21476 |
121.71 |
| SSA2-80J18 | $113.43 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 18 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21486 |
113.43 |
| SSA2-80J19 | $126.32 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 19 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21487 |
126.32 |
| SSA2-80J20 | $126.32 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 20 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21488 |
126.32 |