KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-80J22 | $126.32 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 22 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21489 |
126.32 |
| SSA2-80J25 | $126.32 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21490 |
126.32 |
| SSA2-80J28 | $119.65 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21491 |
119.65 |
| SSA2-80J30 | $119.65 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21492 |
119.65 |
| SSA2-80J32 | $119.65 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21493 |
119.65 |
| SSA2-80J35 | $119.65 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21494 |
119.65 |
| SSA2-80J40 | $119.65 | N/A | N/A Finished | N/A 2 | N/A 80 | N/A S5K | N/A 40 mm | N/A 160 mm | N/A 164 mm | N/A 20 mm |
N/A
21495 |
119.65 |
| SSA2-100HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 19 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20989 |
0 |
| SSA2-100HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20990 |
0 |
| SSA2-100HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 22 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20991 |
0 |
| SSA2-100HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20992 |
0 |
| SSA2-100HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20993 |
0 |
| SSA2-100HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20994 |
0 |
| SSA2-100HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20995 |
0 |
| SSA2-100HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20996 |
0 |
| SSA2-100HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20997 |
0 |
| SSA2-100HJ45 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20998 |
0 |
| SSA2-100HJ50 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 204 mm | N/A 20 mm |
N/A
20999 |
0 |
| SSA2-15HJ12 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 15 | N/A S5K | N/A 12 mm | N/A 30 mm | N/A 34 mm | N/A 20 mm |
N/A
21014 |
0 |
| SSA2-18HJ12 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S5K | N/A 12 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21019 |
0 |
| SSA2-18HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S5K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21020 |
0 |
| SSA2-18HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 18 | N/A S5K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 20 mm |
N/A
21021 |
0 |
| SSA2-20HJ14 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 14 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21028 |
0 |
| SSA2-20HJ15 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21029 |
0 |
| SSA2-20HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 20 | N/A S5K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 20 mm |
N/A
21030 |
0 |