The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-36H $21.78 N/A N/A Plain N/A 1 N/A 36 N/A S5 N/A 8 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20369
21.78
SSA1-36J10 $38.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S5K N/A 10 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20375
38.92
SSA1-36J12 $38.92 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 12 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20376
38.92
SSA1-36J14 $38.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S5K N/A 14 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20377
38.92
SSA1-36J15 $38.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S5K N/A 15 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20378
38.92
SSA1-36J16 $38.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S5K N/A 16 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20379
38.92
SSA1-36J8 $27.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S5K N/A 8 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20380
27.89
SSA1-40 $11.30 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 40 N/A S5 N/A 8 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20381
11.3
SSA1-40H $22.80 N/A N/A Plain N/A 1 N/A 40 N/A S5 N/A 8 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20382
22.8
SSA1-40J10 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20390
39.67
SSA1-40J12 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 12 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20391
39.67
SSA1-40J14 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 14 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20392
39.67
SSA1-40J15 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 15 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20393
39.67
SSA1-40J16 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 16 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20394
39.67
SSA1-40J17 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 17 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20395
39.67
SSA1-40J18 $39.67 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 18 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20396
39.67
SSA1-40J8 $28.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S5K N/A 8 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20397
28.68
SSA1-45 $12.58 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 45 N/A S5 N/A 8 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20398
12.58
SSA1-45H $23.99 N/A N/A Plain N/A 1 N/A 45 N/A S5 N/A 8 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20399
23.99
SSA1-45J10 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 10 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20409
40.52
SSA1-45J12 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 12 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20410
40.52
SSA1-45J14 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 14 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20411
40.52
SSA1-45J15 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 15 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20412
40.52
SSA1-45J16 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 16 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20413
40.52
SSA1-45J17 $40.52 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S5K N/A 17 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20414
40.52
Unit of Measure
1 2 3 4 5 »