KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA2-55HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 30 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21346 |
0 |
| SSA2-55HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 32 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21347 |
0 |
| SSA2-55HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 35 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21348 |
0 |
| SSA2-55HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 40 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21349 |
0 |
| SSA2-55HJ45 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 45 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21350 |
0 |
| SSA2-55HJ50 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 55 | N/A S5K | N/A 50 mm | N/A 110 mm | N/A 114 mm | N/A 20 mm |
N/A
21351 |
0 |
| SSA2-56HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 19 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21375 |
0 |
| SSA2-56HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 20 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21376 |
0 |
| SSA2-56HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 22 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21377 |
0 |
| SSA2-56HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 25 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21378 |
0 |
| SSA2-56HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 28 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21379 |
0 |
| SSA2-56HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 30 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21380 |
0 |
| SSA2-56HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 32 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21381 |
0 |
| SSA2-56HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 35 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21382 |
0 |
| SSA2-56HJ40 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 40 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21383 |
0 |
| SSA2-56HJ45 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 45 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21384 |
0 |
| SSA2-56HJ50 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 56 | N/A S5K | N/A 50 mm | N/A 112 mm | N/A 116 mm | N/A 20 mm |
N/A
21385 |
0 |
| SSA2-60HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 19 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21409 |
0 |
| SSA2-60HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 20 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21410 |
0 |
| SSA2-60HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 22 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21411 |
0 |
| SSA2-60HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21412 |
0 |
| SSA2-60HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21413 |
0 |
| SSA2-60HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21414 |
0 |
| SSA2-60HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21415 |
0 |
| SSA2-60HJ35 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 60 | N/A S5K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 20 mm |
N/A
21416 |
0 |