The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 46 47 48 49 50 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA2.5-15J12 $0.00 N/A N/A Plain N/A 2.5 N/A 15 N/A S5K N/A 12 mm N/A 37.5 mm N/A 42.5 mm N/A 25 mm N/A
21500
N/A
{0}USD
SSA2.5-15J14 $0.00 N/A N/A Plain N/A 2.5 N/A 15 N/A S5K N/A 14 mm N/A 37.5 mm N/A 42.5 mm N/A 25 mm N/A
21501
N/A
{0}USD
SSA2.5-15J15 $0.00 N/A N/A Plain N/A 2.5 N/A 15 N/A S5K N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 25 mm N/A
21502
N/A
{0}USD
SSA2.5-18 $19.05 N/A N/A Plain N/A 2.5 N/A 18 N/A S5 N/A 12 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21503
19.05
SSA2.5-18H $30.19 N/A N/A Plain N/A 2.5 N/A 18 N/A S5 N/A 12 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21504
30.19
SSA2.5-18J12 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 12 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21511
N/A
{0}USD
SSA2.5-18J14 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 14 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21512
N/A
{0}USD
SSA2.5-18J15 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 15 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21513
N/A
{0}USD
SSA2.5-18J16 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 16 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21514
N/A
{0}USD
SSA2.5-18J17 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 17 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21515
N/A
{0}USD
SSA2.5-18J18 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 18 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21516
N/A
{0}USD
SSA2.5-18J19 $0.00 N/A N/A Plain N/A 2.5 N/A 18 N/A S5K N/A 19 mm N/A 45 mm N/A 50 mm N/A 25 mm N/A
21517
N/A
{0}USD
SSA2.5-20 $23.00 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 20 N/A S5 N/A 15 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21518
23
SSA2.5-20H $33.97 N/A N/A Plain N/A 2.5 N/A 20 N/A S5 N/A 15 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21519
33.97
SSA2.5-20J15 $35.17 N/A N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 15 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21525
35.17
SSA2.5-20J16 $49.53 N/A N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 16 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21526
49.53
SSA2.5-20J17 $49.53 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 17 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21527
49.53
SSA2.5-20J18 $49.53 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 18 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21528
49.53
SSA2.5-20J19 $49.53 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 19 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21529
49.53
SSA2.5-20J20 $49.53 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A S5K N/A 20 mm N/A 50 mm N/A 55 mm N/A 25 mm N/A
21530
49.53
SSA2.5-24 $28.56 N/A CAD Icon (for items table) N/A Plain N/A 2.5 N/A 24 N/A S5 N/A 15 mm N/A 60 mm N/A 65 mm N/A 25 mm N/A
21531
28.56
SSA2.5-24H $39.36 N/A N/A Plain N/A 2.5 N/A 24 N/A S5 N/A 15 mm N/A 60 mm N/A 65 mm N/A 25 mm N/A
21537
39.36
SSA2.5-24J15 $41.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S5K N/A 15 mm N/A 60 mm N/A 65 mm N/A 25 mm N/A
21545
41.91
SSA2.5-24J16 $56.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S5K N/A 16 mm N/A 60 mm N/A 65 mm N/A 25 mm N/A
21546
56.46
SSA2.5-24J17 $56.46 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A S5K N/A 17 mm N/A 60 mm N/A 65 mm N/A 25 mm N/A
21547
56.46
Unit of Measure
« 46 47 48 49 50 »