KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-45J18 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 18 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20415 |
40.52 |
| SSA1-45J19 | $40.52 | N/A | N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 19 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20416 |
40.52 |
| SSA1-45J20 | $40.52 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 20 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20417 |
40.52 |
| SSA1-45J8 | $29.59 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A S5K | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 10 mm |
N/A
20418 |
29.59 |
| SSA1-48 | $13.63 |
N/A
|
N/A Plain | N/A 1 | N/A 48 | N/A S5 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20419 |
13.63 |
| SSA1-48H | $25.01 | N/A | N/A Plain | N/A 1 | N/A 48 | N/A S5 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20420 |
25.01 |
| SSA1-48J10 | $41.39 | N/A | N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20431 |
41.39 |
| SSA1-48J12 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20432 |
41.39 |
| SSA1-48J14 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20433 |
41.39 |
| SSA1-48J15 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20434 |
41.39 |
| SSA1-48J16 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20435 |
41.39 |
| SSA1-48J17 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20436 |
41.39 |
| SSA1-48J18 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 18 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20437 |
41.39 |
| SSA1-48J19 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 19 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20438 |
41.39 |
| SSA1-48J20 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 20 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20439 |
41.39 |
| SSA1-48J22 | $41.39 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 22 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20440 |
41.39 |
| SSA1-48J8 | $30.35 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A S5K | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 10 mm |
N/A
20441 |
30.35 |
| SSA1-50 | $14.17 |
N/A
|
N/A Plain | N/A 1 | N/A 50 | N/A S5 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20442 |
14.17 |
| SSA1-50H | $25.51 | N/A | N/A Plain | N/A 1 | N/A 50 | N/A S5 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20443 |
25.51 |
| SSA1-50J10 | $30.73 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20453 |
30.73 |
| SSA1-50J12 | $41.75 | N/A | N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20454 |
41.75 |
| SSA1-50J14 | $41.75 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20455 |
41.75 |
| SSA1-50J15 | $41.75 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20456 |
41.75 |
| SSA1-50J16 | $41.75 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20457 |
41.75 |
| SSA1-50J17 | $41.75 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S5K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 10 mm |
N/A
20458 |
41.75 |