The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-50J18 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 18 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20459
41.75
SSA1-50J19 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 19 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20460
41.75
SSA1-50J20 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 20 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20461
41.75
SSA1-50J22 $41.75 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S5K N/A 22 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20462
41.75
SSA1-55 $15.75 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 55 N/A S5 N/A 10 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20463
15.75
SSA1-55H $27.02 N/A N/A Plain N/A 1 N/A 55 N/A S5 N/A 10 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20464
27.02
SSA1-55J10 $31.89 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 10 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20475
31.89
SSA1-55J12 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 12 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20476
42.86
SSA1-55J14 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 14 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20477
42.86
SSA1-55J15 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 15 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20478
42.86
SSA1-55J16 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 16 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20479
42.86
SSA1-55J17 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 17 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20480
42.86
SSA1-55J18 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 18 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20481
42.86
SSA1-55J19 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 19 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20482
42.86
SSA1-55J20 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 20 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20483
42.86
SSA1-55J22 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 22 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20484
42.86
SSA1-55J25 $42.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S5K N/A 25 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20485
42.86
SSA1-56 $16.14 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 56 N/A S5 N/A 10 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20486
16.14
SSA1-56H $27.37 N/A N/A Plain N/A 1 N/A 56 N/A S5 N/A 10 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20487
27.37
SSA1-56J10 $32.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S5K N/A 10 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20498
32.15
SSA1-56J12 $43.11 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S5K N/A 12 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20499
43.11
SSA1-56J14 $43.11 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 14 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20500
43.11
SSA1-56J15 $43.11 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S5K N/A 15 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20501
43.11
SSA1-56J16 $43.11 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S5K N/A 16 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20502
43.11
SSA1-56J17 $43.11 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S5K N/A 17 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20503
43.11
Unit of Measure
« 6 7 8 9 10 »