The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-120HJ20 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 20 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20291
0
SSA1-120HJ22 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 22 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20292
0
SSA1-120HJ25 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 25 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20293
0
SSA1-120HJ28 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 28 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20294
0
SSA1-120HJ30 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 30 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20295
0
SSA1-120HJ32 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 32 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20296
0
SSA1-120HJ35 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 35 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20297
0
SSA1-120HJ40 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 40 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20298
0
SSA1-120HJ45 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 45 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20299
0
SSA1-120HJ50 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 50 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20300
0
SSA1-24HJ10 $0.00 N/A N/A Finished N/A 1 N/A 24 N/A S5K N/A 10 mm N/A 24 mm N/A 26 mm N/A 10 mm N/A
20324
0
SSA1-25HJ10 $0.00 N/A N/A Finished N/A 1 N/A 25 N/A S5K N/A 10 mm N/A 25 mm N/A 27 mm N/A 10 mm N/A
20329
0
SSA1-28HJ10 $0.00 N/A N/A Finished N/A 1 N/A 28 N/A S5K N/A 10 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20334
0
SSA1-28HJ12 $0.00 N/A N/A Finished N/A 1 N/A 28 N/A S5K N/A 12 mm N/A 28 mm N/A 30 mm N/A 10 mm N/A
20335
0
SSA1-30HJ10 $0.00 N/A N/A Finished N/A 1 N/A 30 N/A S5K N/A 10 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20341
0
SSA1-30HJ12 $0.00 N/A N/A Finished N/A 1 N/A 30 N/A S5K N/A 12 mm N/A 30 mm N/A 32 mm N/A 10 mm N/A
20342
0
SSA1-32HJ10 $0.00 N/A N/A Finished N/A 1 N/A 32 N/A S5K N/A 10 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20348
0
SSA1-32HJ12 $0.00 N/A N/A Finished N/A 1 N/A 32 N/A S5K N/A 12 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20349
0
SSA1-32HJ14 $0.00 N/A N/A Finished N/A 1 N/A 32 N/A S5K N/A 14 mm N/A 32 mm N/A 34 mm N/A 10 mm N/A
20350
0
SSA1-35HJ10 $0.00 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 10 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20357
0
SSA1-35HJ12 $0.00 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 12 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20358
0
SSA1-35HJ14 $0.00 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 14 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20359
0
SSA1-35HJ15 $0.00 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 15 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20360
0
SSA1-35HJ16 $0.00 N/A N/A Finished N/A 1 N/A 35 N/A S5K N/A 16 mm N/A 35 mm N/A 37 mm N/A 10 mm N/A
20361
0
SSA1-36HJ10 $0.00 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 10 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20370
0
Unit of Measure
« 6 7 8 9 10 »