The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-36HJ12 $0.00 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 12 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20371
0
SSA1-36HJ14 $0.00 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 14 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20372
0
SSA1-36HJ15 $0.00 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 15 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20373
0
SSA1-36HJ16 $0.00 N/A N/A Finished N/A 1 N/A 36 N/A S5K N/A 16 mm N/A 36 mm N/A 38 mm N/A 10 mm N/A
20374
0
SSA1-40HJ10 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 10 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20383
0
SSA1-40HJ12 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 12 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20384
0
SSA1-40HJ14 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 14 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20385
0
SSA1-40HJ15 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 15 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20386
0
SSA1-40HJ16 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 16 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20387
0
SSA1-40HJ17 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 17 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20388
0
SSA1-40HJ18 $0.00 N/A N/A Finished N/A 1 N/A 40 N/A S5K N/A 18 mm N/A 40 mm N/A 42 mm N/A 10 mm N/A
20389
0
SSA1-45HJ10 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 10 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20400
0
SSA1-45HJ12 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 12 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20401
0
SSA1-45HJ14 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 14 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20402
0
SSA1-45HJ15 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 15 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20403
0
SSA1-45HJ16 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 16 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20404
0
SSA1-45HJ17 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 17 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20405
0
SSA1-45HJ18 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 18 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20406
0
SSA1-45HJ19 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 19 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20407
0
SSA1-45HJ20 $0.00 N/A N/A Finished N/A 1 N/A 45 N/A S5K N/A 20 mm N/A 45 mm N/A 47 mm N/A 10 mm N/A
20408
0
SSA1-48HJ10 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 10 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20421
0
SSA1-48HJ12 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 12 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20422
0
SSA1-48HJ14 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 14 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20423
0
SSA1-48HJ15 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 15 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20424
0
SSA1-48HJ16 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 16 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20425
0
Unit of Measure
« 11 12 13 14 15 »