The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-48HJ17 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 17 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20426
0
SSA1-48HJ18 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 18 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20427
0
SSA1-48HJ19 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 19 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20428
0
SSA1-48HJ20 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 20 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20429
0
SSA1-48HJ22 $0.00 N/A N/A Finished N/A 1 N/A 48 N/A S5K N/A 22 mm N/A 48 mm N/A 50 mm N/A 10 mm N/A
20430
0
SSA1-50HJ12 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 12 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20444
0
SSA1-50HJ14 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 14 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20445
0
SSA1-50HJ15 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 15 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20446
0
SSA1-50HJ16 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 16 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20447
0
SSA1-50HJ17 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 17 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20448
0
SSA1-50HJ18 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 18 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20449
0
SSA1-50HJ19 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 19 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20450
0
SSA1-50HJ20 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 20 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20451
0
SSA1-50HJ22 $0.00 N/A N/A Finished N/A 1 N/A 50 N/A S5K N/A 22 mm N/A 50 mm N/A 52 mm N/A 10 mm N/A
20452
0
SSA1-55HJ12 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 12 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20465
0
SSA1-55HJ14 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 14 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20466
0
SSA1-55HJ15 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 15 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20467
0
SSA1-55HJ16 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 16 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20468
0
SSA1-55HJ17 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 17 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20469
0
SSA1-55HJ18 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 18 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20470
0
SSA1-55HJ19 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 19 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20471
0
SSA1-55HJ20 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 20 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20472
0
SSA1-55HJ22 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 22 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20473
0
SSA1-55HJ25 $0.00 N/A N/A Finished N/A 1 N/A 55 N/A S5K N/A 25 mm N/A 55 mm N/A 57 mm N/A 10 mm N/A
20474
0
SSA1-56HJ12 $0.00 N/A N/A Finished N/A 1 N/A 56 N/A S5K N/A 12 mm N/A 56 mm N/A 58 mm N/A 10 mm N/A
20488
0
Unit of Measure
« 11 12 13 14 15 »