KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1-56HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 14 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20489 |
0 |
| SSA1-56HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 15 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20490 |
0 |
| SSA1-56HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 16 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20491 |
0 |
| SSA1-56HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 17 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20492 |
0 |
| SSA1-56HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 18 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20493 |
0 |
| SSA1-56HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 19 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20494 |
0 |
| SSA1-56HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 20 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20495 |
0 |
| SSA1-56HJ22 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 22 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20496 |
0 |
| SSA1-56HJ25 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 56 | N/A S5K | N/A 25 mm | N/A 56 mm | N/A 58 mm | N/A 10 mm |
N/A
20497 |
0 |
| SSA1-60HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20511 |
0 |
| SSA1-60HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20512 |
0 |
| SSA1-60HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20513 |
0 |
| SSA1-60HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20514 |
0 |
| SSA1-60HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20515 |
0 |
| SSA1-60HJ18 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20516 |
0 |
| SSA1-60HJ19 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20517 |
0 |
| SSA1-60HJ20 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20518 |
0 |
| SSA1-60HJ22 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20519 |
0 |
| SSA1-60HJ25 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20520 |
0 |
| SSA1-60HJ28 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S5K | N/A 28 mm | N/A 60 mm | N/A 62 mm | N/A 10 mm |
N/A
20521 |
0 |
| SSA1-70HJ12 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20536 |
0 |
| SSA1-70HJ14 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20537 |
0 |
| SSA1-70HJ15 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20538 |
0 |
| SSA1-70HJ16 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20539 |
0 |
| SSA1-70HJ17 | $0.00 | N/A | N/A Finished | N/A 1 | N/A 70 | N/A S5K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 10 mm |
N/A
20540 |
0 |