The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-70HJ18 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 18 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20541
0
SSA1-70HJ19 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 19 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20542
0
SSA1-70HJ20 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 20 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20543
0
SSA1-70HJ22 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 22 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20544
0
SSA1-70HJ25 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 25 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20545
0
SSA1-70HJ28 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 28 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20546
0
SSA1-70HJ30 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 30 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20547
0
SSA1-70HJ32 $0.00 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 32 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20548
0
SSA1-80HJ12 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 12 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20565
0
SSA1-80HJ14 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 14 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20566
0
SSA1-80HJ15 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 15 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20567
0
SSA1-80HJ16 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 16 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20568
0
SSA1-80HJ17 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 17 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20569
0
SSA1-80HJ18 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 18 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20570
0
SSA1-80HJ19 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 19 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20571
0
SSA1-80HJ20 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 20 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20572
0
SSA1-80HJ22 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 22 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20573
0
SSA1-80HJ25 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 25 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20574
0
SSA1-80HJ28 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 28 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20575
0
SSA1-80HJ30 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 30 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20576
0
SSA1-80HJ32 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 32 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20577
0
SSA1-80HJ35 $0.00 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 35 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20578
0
SSA1.5-100 $79.16 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 100 N/A S5 N/A 15 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20594
79.16
SSA1.5-100H $112.84 N/A N/A Plain N/A 1.5 N/A 100 N/A S5 N/A 15 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20595
112.84
SSA1.5-100J15 $87.62 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 15 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20608
87.62
Unit of Measure
« 11 12 13 14 15 »