The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-100J16 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 16 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20609
99.38
SSA1.5-100J17 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 17 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20610
99.38
SSA1.5-100J18 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 18 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20611
99.38
SSA1.5-100J19 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 19 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20612
99.38
SSA1.5-100J20 $99.38 N/A N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 20 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20613
99.38
SSA1.5-100J22 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 22 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20614
99.38
SSA1.5-100J25 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 25 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20615
99.38
SSA1.5-100J28 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 28 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20616
99.38
SSA1.5-100J30 $99.38 N/A N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 30 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20617
99.38
SSA1.5-100J32 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 32 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20618
99.38
SSA1.5-100J35 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 35 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20619
99.38
SSA1.5-100J40 $99.38 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 100 N/A S5K N/A 40 mm N/A 150 mm N/A 153 mm N/A 15 mm N/A
20620
99.38
SSA1.5-20 $11.27 N/A N/A Plain N/A 1.5 N/A 20 N/A S5 N/A 10 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
20621
11.27
SSA1.5-20H $0.22 N/A N/A Plain N/A 1.5 N/A 20 N/A S5 N/A 10 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
20622
0.22
SSA1.5-20J10 $27.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 20 N/A S5K N/A 10 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
20624
27.12
SSA1.5-20J12 $39.17 N/A N/A Finished N/A 1.5 N/A 20 N/A S5K N/A 12 mm N/A 30 mm N/A 33 mm N/A 15 mm N/A
20625
39.17
SSA1.5-24 $12.91 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 24 N/A S5 N/A 10 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20626
12.91
SSA1.5-24H $24.32 N/A N/A Plain N/A 1.5 N/A 24 N/A S5 N/A 10 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20627
24.32
SSA1.5-24J10 $28.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 10 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20632
28.16
SSA1.5-24J12 $40.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 12 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20633
40.16
SSA1.5-24J14 $40.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 14 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20634
40.16
SSA1.5-24J15 $40.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 15 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20635
40.16
SSA1.5-24J16 $40.16 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A S5K N/A 16 mm N/A 36 mm N/A 39 mm N/A 15 mm N/A
20636
40.16
SSA1.5-25 $13.31 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 25 N/A S5 N/A 10 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20637
13.31
SSA1.5-25H $24.69 N/A N/A Plain N/A 1.5 N/A 25 N/A S5 N/A 10 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20638
24.69
Unit of Measure
« 11 12 13 14 15 »