The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1.5-25J10 $28.80 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 10 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20643
28.8
SSA1.5-25J12 $40.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20644
40.77
SSA1.5-25J14 $40.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20645
40.77
SSA1.5-25J15 $40.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20646
40.77
SSA1.5-25J16 $40.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A S5K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 15 mm N/A
20647
40.77
SSA1.5-28 $14.62 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 28 N/A S5 N/A 10 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20648
14.62
SSA1.5-28H $25.93 N/A N/A Plain N/A 1.5 N/A 28 N/A S5 N/A 10 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20649
25.93
SSA1.5-28J10 $29.45 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 10 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20657
29.45
SSA1.5-28J12 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 12 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20658
41.39
SSA1.5-28J14 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 14 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20659
41.39
SSA1.5-28J15 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 15 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20660
41.39
SSA1.5-28J16 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 16 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20661
41.39
SSA1.5-28J17 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 17 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20662
41.39
SSA1.5-28J18 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 18 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20663
41.39
SSA1.5-28J19 $41.39 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 28 N/A S5K N/A 19 mm N/A 42 mm N/A 45 mm N/A 15 mm N/A
20664
41.39
SSA1.5-30 $15.91 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 30 N/A S5 N/A 10 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20665
15.91
SSA1.5-30H $27.17 N/A N/A Plain N/A 1.5 N/A 30 N/A S5 N/A 10 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20666
27.17
SSA1.5-30J10 $30.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 10 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20675
30.47
SSA1.5-30J12 $42.37 N/A N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 12 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20676
42.37
SSA1.5-30J14 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 14 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20677
42.37
SSA1.5-30J15 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 15 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20678
42.37
SSA1.5-30J16 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 16 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20679
42.37
SSA1.5-30J17 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 17 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20680
42.37
SSA1.5-30J18 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 18 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20681
42.37
SSA1.5-30J19 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 30 N/A S5K N/A 19 mm N/A 45 mm N/A 48 mm N/A 15 mm N/A
20682
42.37
Unit of Measure
« 16 17 18 19 20 »