KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA1.5-36 | $19.76 |
N/A
|
N/A Plain | N/A 1.5 | N/A 36 | N/A S5 | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20726 |
19.76 |
| SSA1.5-36H | $30.85 | N/A | N/A Plain | N/A 1.5 | N/A 36 | N/A S5 | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20727 |
30.85 |
| SSA1.5-36J10 | $33.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20738 |
33.42 |
| SSA1.5-36J12 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 12 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20739 |
45.42 |
| SSA1.5-36J14 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 14 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20740 |
45.42 |
| SSA1.5-36J15 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20741 |
45.42 |
| SSA1.5-36J16 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 16 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20742 |
45.42 |
| SSA1.5-36J17 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 17 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20743 |
45.42 |
| SSA1.5-36J18 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 18 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20744 |
45.42 |
| SSA1.5-36J19 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 19 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20745 |
45.42 |
| SSA1.5-36J20 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 20 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20746 |
45.42 |
| SSA1.5-36J22 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 22 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20747 |
45.42 |
| SSA1.5-36J25 | $45.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S5K | N/A 25 mm | N/A 54 mm | N/A 57 mm | N/A 15 mm |
N/A
20748 |
45.42 |
| SSA1.5-40 | $22.07 |
N/A
|
N/A Plain | N/A 1.5 | N/A 40 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20749 |
22.07 |
| SSA1.5-40H | $33.07 | N/A | N/A Plain | N/A 1.5 | N/A 40 | N/A S5 | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20750 |
33.07 |
| SSA1.5-40J15 | $34.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20759 |
34.8 |
| SSA1.5-40J16 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 16 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20760 |
47.01 |
| SSA1.5-40J17 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 17 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20761 |
47.01 |
| SSA1.5-40J18 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 18 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20762 |
47.01 |
| SSA1.5-40J19 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 19 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20763 |
47.01 |
| SSA1.5-40J20 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 20 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20764 |
47.01 |
| SSA1.5-40J22 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 22 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20765 |
47.01 |
| SSA1.5-40J25 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 25 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20766 |
47.01 |
| SSA1.5-40J28 | $47.01 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S5K | N/A 28 mm | N/A 60 mm | N/A 63 mm | N/A 15 mm |
N/A
20767 |
47.01 |
| SSA1.5-45 | $25.68 |
N/A
|
N/A Plain | N/A 1.5 | N/A 45 | N/A S5 | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 15 mm |
N/A
20768 |
25.68 |